您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0258 - Cam levers plastic handle internal and external thread, steel or stainless steel
Blohm
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/exzenterhebel/04232_2_asmtab.prj},{NB=B0258.2531110X50},{GR=2},{D1=27.1},{D2=11},{B=33},{B1=24},{H=16.2},{H1=27.7},{A=100.0},{A1=110.0},{L=50},{F=5.0},{HANDKRAFT=170},{S=1.50},{GEW=0.0905},{EAN=MIN},{TYP2=1.000},{NDM=10.0},{NDM1=0.000},{TYP=1.000},{BESTBLOHM=B0258.2531110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,NOVONOX,BLOHM},{IMPERIAL=MM},{PPATH=04232_2_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
L
Length
[mm]
F
Clamping force F
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0258.1521105
B0258.1521105
black
Steel
Internal thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0241
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1521106
B0258.1521106
black
Steel
Internal thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0237
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2521108
B0258.2521108
black
Steel
Internal thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
0
5.0
170
1.50
0.0565
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1521105X20
B0258.1521105X20
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1521105X30
B0258.1521105X30
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0314
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1521105X40
B0258.1521105X40
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0317
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1521105X50
B0258.1521105X50
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0330
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1521106X20
B0258.1521106X20
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0314
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1521106X30
B0258.1521106X30
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0336
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1521106X40
B0258.1521106X40
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0349
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1521106X50
B0258.1521106X50
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0369
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2521108X25
B0258.2521108X25
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0722
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2521108X30
B0258.2521108X30
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0740
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2521108X40
B0258.2521108X40
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0765
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2521108X50
B0258.2521108X50
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0793
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2521110X25
B0258.2521110X25
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0785
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2521110X30
B0258.2521110X30
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0807
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2521110X40
B0258.2521110X40
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0846
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2521110X50
B0258.2521110X50
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0908
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1531105
B0258.1531105
black
Stainless steel
Internal thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0242
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1531106
B0258.1531106
black
Stainless steel
Internal thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
0
2.5
125
1.15
0.0236
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0258.2531108
B0258.2531108
black
Stainless steel
Internal thread
2
M 8
27.1
11
33
24
16.2
23.4
71.5
110.0
0
5.0
170
1.50
0.0558
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1531105X20
B0258.1531105X20
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1531105X30
B0258.1531105X30
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0299
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0258.1531105X40
B0258.1531105X40
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0312
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表