您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0260 - Cam levers internal and external thread, steel or stainless steel
Blohm
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/exzenterhebel/04232_asmtab.prj},{NB=B0260.2511110X50},{GR=2},{L=50},{D1=27.1},{D2=11},{B=33.3},{B1=24.0},{H=18.0},{H1=28.5},{A=96.0},{A1=108.0},{S=1.5},{F=8.0},{HANDKRAFT=350},{GEW=0.1321},{EAN=MIN},{TYP2=1.000},{TYP=1},{TYP1=1},{NDM=10.000},{KDM=8.160},{BESTBLOHM=B0260.2511110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,KIPP_BIM,BLOHM},{TAB=1},{PPATH=04232_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
L
Length
[mm]
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
S
stroke
[mm]
F
Clamping force ca.
[kN]
HANDKRAFT
hand force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0260.9501103
B0260.9501103
black
9
Steel
Internal thread
0
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0103
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0260.9501104
B0260.9501104
black
9
Steel
Internal thread
0
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0100
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0260.0501104
B0260.0501104
black
0
Steel
Internal thread
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0180
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0260.0501105
B0260.0501105
black
0
Steel
Internal thread
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0177
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0260.1501105
B0260.1501105
black
1
Steel
Internal thread
0
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0324
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0260.1501106
B0260.1501106
black
1
Steel
Internal thread
0
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0311
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0260.2501108
B0260.2501108
black
2
Steel
Internal thread
0
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
1.5
8.0
350
0.0979
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0260.9501103X10
B0260.9501103X10
black
9
Steel
External thread
10
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0112
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.9501103X15
B0260.9501103X15
black
9
Steel
External thread
15
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0114
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.9501103X30
B0260.9501103X30
black
9
Steel
External thread
30
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0122
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.9501104X10
B0260.9501104X10
black
9
Steel
External thread
10
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0117
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.9501104X15
B0260.9501104X15
black
9
Steel
External thread
15
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0122
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.9501104X30
B0260.9501104X30
black
9
Steel
External thread
30
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0133
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.0501104X15
B0260.0501104X15
black
0
Steel
External thread
15
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0203
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.0501104X20
B0260.0501104X20
black
0
Steel
External thread
20
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0208
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.0501104X30
B0260.0501104X30
black
0
Steel
External thread
30
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0215
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.0501105X20
B0260.0501105X20
black
0
Steel
External thread
20
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0217
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.0501105X30
B0260.0501105X30
black
0
Steel
External thread
30
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0231
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.0501105X40
B0260.0501105X40
black
0
Steel
External thread
40
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0243
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.0501105X50
B0260.0501105X50
black
0
Steel
External thread
50
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0259
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.1501105X20
B0260.1501105X20
black
1
Steel
External thread
20
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0372
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.1501105X30
B0260.1501105X30
black
1
Steel
External thread
30
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0397
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.1501105X40
B0260.1501105X40
black
1
Steel
External thread
40
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0405
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.1501105X50
B0260.1501105X50
black
1
Steel
External thread
50
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0415
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0260.1501106X20
B0260.1501106X20
black
1
Steel
External thread
20
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0406
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表