您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0243 - Clamping levers internal thread, steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06442.prj},{NB=B0243.206186},{GR=2},{T=12},{D=13.5},{D1=18.5},{D2=19.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=10},{ZZ=20},{GEW=0.0930},{EAN=MIN},{NDM=6.000},{NDM1=0.0000},{TYP=1.000},{XA=62.500},{XB=53.600},{XC=46.380},{XD=16.800},{XE=5.700},{XF=3.800},{XG=20.700},{XH=9.300},{XI=33.700},{XJ=0.300},{XK=217.800},{XL=31.700},{XM=7.000},{XN=9.200},{XO=40.100},{XP=2.500},{XQ=60.800},{XR=4.000},{XS=6.000},{XT=32.900},{XU=37.000},{XV=174.600},{XW=19.900},{XX=56.600},{XY=13.900},{XZ=8.000},{XA1=12.900},{XB1=3.800},{XC1=10.000},{XD1=1.800},{XE1=61.000},{XF1=8.000},{XG1=27.100},{XH1=26.800},{XI1=39.500},{XJ1=25.500},{XK1=3.700},{XL1=50.700},{XM1=1.000},{XN1=8.300},{XO1=25.500},{XP1=8.000},{XQ1=3.000},{XR1=2.800},{XS1=8.000},{XT1=0.300},{XU1=0.500},{XV1=2.600},{XW1=3.300},{XX1=0.500},{XY1=1.600},{XZ1=20.700},{XA2=8.000},{XB2=380.000},{BESTBLOHM=B0243.206186}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
T
depth
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0243.1041
B0243.1041
jet black RAL 9005
seidenmatt
1
M4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0379
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.1051
B0243.1051
jet black RAL 9005
seidenmatt
1
M5
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0380
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.1061
B0243.1061
jet black RAL 9005
seidenmatt
1
M6
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0364
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.10427
B0243.10427
ruby red RAL 3003
seidenmatt
1
M4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0382
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.10527
B0243.10527
ruby red RAL 3003
seidenmatt
1
M5
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0376
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.10627
B0243.10627
ruby red RAL 3003
seidenmatt
1
M6
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0372
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.2061
B0243.2061
jet black RAL 9005
seidenmatt
2
M6
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.0927
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.2081
B0243.2081
jet black RAL 9005
seidenmatt
2
M8
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.0902
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.20627
B0243.20627
ruby red RAL 3003
seidenmatt
2
M6
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.0928
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.20827
B0243.20827
ruby red RAL 3003
seidenmatt
2
M8
12
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.0909
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.3081
B0243.3081
jet black RAL 9005
seidenmatt
3
M8
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11
22
0.1500
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.3101
B0243.3101
jet black RAL 9005
seidenmatt
3
M10
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11
22
0.1456
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.30827
B0243.30827
ruby red RAL 3003
seidenmatt
3
M8
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11
22
0.1505
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.31027
B0243.31027
ruby red RAL 3003
seidenmatt
3
M10
14
16.0
21.0
22.0
37.0
10.0
24.0
54.5
58.5
80
91.0
11
22
0.1470
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.4101
B0243.4101
jet black RAL 9005
seidenmatt
4
M10
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13
24
0.2569
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.4121
B0243.4121
jet black RAL 9005
seidenmatt
4
M12
17
19.0
27.0
27.0
43.0
10.0
27.0
63.0
67.5
95
109.0
13
24
0.2511
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.41027
B0243.41027
ruby red RAL 3003
seidenmatt
4
M10
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13
24
0.2575
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.41227
B0243.41227
ruby red RAL 3003
seidenmatt
4
M12
17
19.0
27.0
27.5
43.0
10.0
27.0
63.0
67.5
95
109.0
13
24
0.2512
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.5121
B0243.5121
jet black RAL 9005
seidenmatt
5
M12
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15
26
0.3990
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.5161
B0243.5161
jet black RAL 9005
seidenmatt
5
M16
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15
26
0.3779
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.51227
B0243.51227
ruby red RAL 3003
seidenmatt
5
M12
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15
26
0.3987
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.51627
B0243.51627
ruby red RAL 3003
seidenmatt
5
M16
23
23.0
31.0
32.0
49.0
12.0
31.5
73.0
77.5
110
126.0
15
26
0.3779
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.104181
B0243.104181
jet black RAL 9005
textured matt
1
M4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0380
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.104182
B0243.104182
orange RAL 2004
textured matt
1
M4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0380
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0243.104183
B0243.104183
colza yellow RAL 1021
textured matt
1
M4
9
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0380
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表