您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0239 - Clamping levers flat internal thread
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06448.prj},{NB=B0239.208181},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=17.8},{H3=29.2},{H4=32.2},{A=65},{A1=74.5},{B=10.1},{ZZ=20},{GEW=0.0780},{EAN=MIN},{NDM=8.0},{NDM1=0.0000},{TYP=1.000},{XA=12.0},{XB=25.1},{XC=3.0},{XD=0.5},{XE=86.3},{XF=2.3},{XG=71.3},{XH=500.0},{XI=470.8},{XJ=27.4},{XK=2.4},{XL=2.4},{XM=175.0},{XN=37.1},{XO=155.0},{XP=21.9},{XQ=2.5},{XR=17.5},{XS=6.0},{XT=9.2},{XU=0.5},{XV=0.0},{XW=11.8},{XX=7.0},{XY=2.4},{XZ=48.1},{XA1=26.3},{XB1=11.5},{XC1=3.0},{XD1=0.9},{XE1=62.0},{XF1=4.2},{XG1=24.1},{XH1=26.0},{XI1=6.0},{XJ1=6.1},{XK1=31.0},{XL1=8.0},{XM1=3.0},{XN1=2.05},{XO1=7.5},{XP1=19.8},{XQ1=8.0},{XR1=1.7},{XS1=8.4},{XT1=1.6},{XU1=3.0},{XV1=6.9},{XW1=0.5},{XX1=8.0},{XY1=21.0},{XZ1=0.3},{XA2=6.7},{XB2=4.7},{BESTBLOHM=B0239.208181}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
T
Screw-depth
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0239.2061
B0239.2061
jet black RAL 9005
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0807
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.2081
B0239.2081
jet black RAL 9005
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0783
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.3081
B0239.3081
jet black RAL 9005
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.3101
B0239.3101
jet black RAL 9005
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1333
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.2062
B0239.2062
orange RAL 2004
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0802
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.2082
B0239.2082
orange RAL 2004
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0781
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.3082
B0239.3082
orange RAL 2004
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1364
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.3102
B0239.3102
orange RAL 2004
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1333
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.206181
B0239.206181
jet black RAL 9005
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0810
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.208181
B0239.208181
jet black RAL 9005
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0780
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.308181
B0239.308181
jet black RAL 9005
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.310181
B0239.310181
jet black RAL 9005
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.206182
B0239.206182
orange RAL 2004
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0810
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.208182
B0239.208182
orange RAL 2004
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0780
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.308182
B0239.308182
orange RAL 2004
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.310182
B0239.310182
orange RAL 2004
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.206184
B0239.206184
traffic red RAL 3020
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0810
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.208184
B0239.208184
traffic red RAL 3020
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0780
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.308184
B0239.308184
traffic red RAL 3020
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0239.310184
B0239.310184
traffic red RAL 3020
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表