您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0230 - Clamping levers with protective cap internal thread
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06450_1.prj},{NB=B0230.9208186},{GR=2},{T=12},{D=13.5},{D1=18.5},{D2=19},{H=32.0},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.0821},{EAN=MIN},{HX=28.5},{TAB=1},{TAB1=1},{TAB2=1},{TYP1=1},{W4=2.070},{NDM=8},{NDM1=0.0000},{TYP3=1},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{TYP=1.000},{XA=10.000},{XB=8.000},{XC=1.000},{BESTBLOHM=B0230.9208186},{FARBE=verkehrsblau RAL 5017}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0230.92061
B0230.92061
jet black RAL 9005
seidenmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.92081
B0230.92081
jet black RAL 9005
seidenmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.93081
B0230.93081
jet black RAL 9005
seidenmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1359
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.93101
B0230.93101
jet black RAL 9005
seidenmatt
3
M10
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1359
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9206181
B0230.9206181
jet black RAL 9005
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9206182
B0230.9206182
orange RAL 2004
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9206183
B0230.9206183
colza yellow RAL 1021
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9206184
B0230.9206184
traffic grey RAL 3020
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9206185
B0230.9206185
signal green RAL6032
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9206186
B0230.9206186
traffic blue RAL 5017
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9206187
B0230.9206187
light grey RAL 7035
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9206188
B0230.9206188
window grey RAL 7040
strukturmatt
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0853
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9208181
B0230.9208181
jet black RAL 9005
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0821
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9208182
B0230.9208182
orange RAL 2004
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0821
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9208183
B0230.9208183
colza yellow RAL 1021
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0821
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9208184
B0230.9208184
traffic grey RAL 3020
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0821
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9208185
B0230.9208185
signal green RAL6032
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0821
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9208186
B0230.9208186
traffic blue RAL 5017
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0821
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9208187
B0230.9208187
light grey RAL 7035
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0821
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9208188
B0230.9208188
window grey RAL 7040
strukturmatt
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0821
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9308181
B0230.9308181
jet black RAL 9005
strukturmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1359
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9308182
B0230.9308182
orange RAL 2004
strukturmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1359
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9308183
B0230.9308183
colza yellow RAL 1021
strukturmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1359
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9308184
B0230.9308184
traffic grey RAL 3020
strukturmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1359
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0230.9308185
B0230.9308185
signal green RAL6032
strukturmatt
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1359
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表