您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0232 - Clamping levers with protective cap external thread
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06460_1.prj},{NB=B0232.9210182X35},{L=35},{D=13.5},{D1=18.5},{D2=19.0},{H=32.0},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.1000},{EAN=MIN},{HX=28.5},{TAB=1},{TAB1=1},{TAB2=1},{TAB3=1},{W4=2.070},{NDM=10},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{XA=10.000},{XB=8.000},{XD=1.000},{BESTBLOHM=B0232.9210182X35},{AUSF=Stahl}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0232.92061X15
B0232.92061X15
jet black RAL 9005
seidenmatt
2
M 6
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0840
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92061X20
B0232.92061X20
jet black RAL 9005
seidenmatt
2
M 6
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0908
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92061X25
B0232.92061X25
jet black RAL 9005
seidenmatt
2
M 6
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0901
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92061X30
B0232.92061X30
jet black RAL 9005
seidenmatt
2
M 6
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0904
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92061X35
B0232.92061X35
jet black RAL 9005
seidenmatt
2
M 6
35
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0943
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92061X40
B0232.92061X40
jet black RAL 9005
seidenmatt
2
M 6
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0950
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92061X45
B0232.92061X45
jet black RAL 9005
seidenmatt
2
M 6
45
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0972
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92061X50
B0232.92061X50
jet black RAL 9005
seidenmatt
2
M 6
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0963
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92061X55
B0232.92061X55
jet black RAL 9005
seidenmatt
2
M 6
55
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0920
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92061X60
B0232.92061X60
jet black RAL 9005
seidenmatt
2
M 6
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0983
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X15
B0232.92081X15
jet black RAL 9005
seidenmatt
2
M 8
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0927
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X20
B0232.92081X20
jet black RAL 9005
seidenmatt
2
M 8
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0930
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X25
B0232.92081X25
jet black RAL 9005
seidenmatt
2
M 8
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0964
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X30
B0232.92081X30
jet black RAL 9005
seidenmatt
2
M 8
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0969
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X35
B0232.92081X35
jet black RAL 9005
seidenmatt
2
M 8
35
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0969
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X40
B0232.92081X40
jet black RAL 9005
seidenmatt
2
M 8
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1003
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X45
B0232.92081X45
jet black RAL 9005
seidenmatt
2
M 8
45
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0980
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X50
B0232.92081X50
jet black RAL 9005
seidenmatt
2
M 8
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1038
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X55
B0232.92081X55
jet black RAL 9005
seidenmatt
2
M 8
55
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1055
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92081X60
B0232.92081X60
jet black RAL 9005
seidenmatt
2
M 8
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1093
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92101X15
B0232.92101X15
jet black RAL 9005
seidenmatt
2
M 10
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0910
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92101X20
B0232.92101X20
jet black RAL 9005
seidenmatt
2
M 10
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0979
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92101X25
B0232.92101X25
jet black RAL 9005
seidenmatt
2
M 10
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0999
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92101X30
B0232.92101X30
jet black RAL 9005
seidenmatt
2
M 10
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1030
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0232.92101X35
B0232.92101X35
jet black RAL 9005
seidenmatt
2
M 10
35
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1000
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表