您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0226 - Clamping levers with push button internal thread, metal parts stainless-steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06601_2.prj},{NB=B0226.72208},{GR=2},{T=12},{D=13.5},{D1=18.0},{D2=19.5},{H=29.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75.0},{B=9.5},{ZZ=20},{GEW=0.0290},{EAN=MIN},{NDM=8.0},{NDM1=0.0000},{TYP=1.000},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0},{XR1=4.0},{XS1=0.5},{XT1=0.5},{XU1=17.0},{XV1=4.5},{XW1=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0226.71104
B0226.71104
anthracite grey
1
M4
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71105
B0226.71105
anthracite grey
1
M5
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71106
B0226.71106
anthracite grey
1
M6
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71206
B0226.71206
anthracite grey
2
M6
12
13.5
18.0
19.5
29.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0290
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71208
B0226.71208
anthracite grey
2
M8
12
13.5
18.0
19.5
29.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0264
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71308
B0226.71308
anthracite grey
3
M8
14
16.0
21.5
23.0
38.5
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0500
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71310
B0226.71310
anthracite grey
3
M10
14
16.0
21.5
23.0
38.5
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0500
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71410
B0226.71410
anthracite grey
4
M10
17
19.0
25.5
27.5
44.6
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0780
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71412
B0226.71412
anthracite grey
4
M12
17
19.0
25.5
27.5
44.6
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0780
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71512
B0226.71512
anthracite grey
5
M12
23
23.0
30.0
32.5
50.6
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1300
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.71516
B0226.71516
anthracite grey
5
M16
23
23.0
30.0
32.5
50.6
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1300
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72104
B0226.72104
orange
1
M4
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72105
B0226.72105
orange
1
M5
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72106
B0226.72106
orange
1
M6
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72206
B0226.72206
orange
2
M6
12
13.5
18.0
19.5
29.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0290
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72208
B0226.72208
orange
2
M8
12
13.5
18.0
19.5
29.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0290
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72308
B0226.72308
orange
3
M8
14
16.0
21.5
23.0
38.5
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0500
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72310
B0226.72310
orange
3
M10
14
16.0
21.5
23.0
38.5
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0500
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72410
B0226.72410
orange
4
M10
17
19.0
25.5
27.5
44.6
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0780
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72412
B0226.72412
orange
4
M12
17
19.0
25.5
27.5
44.6
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0780
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72512
B0226.72512
orange
5
M12
23
23.0
30.0
32.5
50.6
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1300
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.72516
B0226.72516
orange
5
M16
23
23.0
30.0
32.5
50.6
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1300
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.73104
B0226.73104
traffic red
1
M4
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.73105
B0226.73105
traffic red
1
M5
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0226.73106
B0226.73106
traffic red
1
M6
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0135
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表