您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0219 - Clamping levers with plastic handle external thread
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06610_1.prj},{NB=B0219.30884X55},{L=55},{H1=10.0},{D=16.0},{D1=21.5},{D2=23.0},{H=37.0},{H2=24.0},{H3=53.5},{H4=58.0},{A=80.0},{A1=91.5},{B=11.0},{GEW=0.0760},{EAN=MIN},{NDM=8},{NDM1=0.0000},{TAB=1.0},{TAB1=1.0},{TYP2=1.0},{KDM=6.466},{TYP=1.0},{TXT=2.400},{TXA=5.600},{LXX=55.000},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=2.5},{XK1=2.5},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=10.0},{XR1=4.0},{XS1=0.5},{XT1=0.5},{XU1=14.0},{XV1=9.7},{XW1=1.2},{XX1=5.6},{XY1=3.3},{XZ1=0.3},{XA2=0.6},{XB2=1.2},{XC2=1.500},{XD2=2.800},{XE2=0.000},{XF2=35.100},{XG2=1.300},{XH2=13.000},{XI2=15.400},{BESTBLOHM=B0219.30884X55}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
L
Length
[mm]
H1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0219.1051X10
B0219.1051X10
Steel
black grey RAL 7021
1
M 5
10
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0150
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1051X15
B0219.1051X15
Steel
black grey RAL 7021
1
M 5
15
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0155
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1051X20
B0219.1051X20
Steel
black grey RAL 7021
1
M 5
20
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0162
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1051X25
B0219.1051X25
Steel
black grey RAL 7021
1
M 5
25
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0167
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1051X30
B0219.1051X30
Steel
black grey RAL 7021
1
M 5
30
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0173
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1051X35
B0219.1051X35
Steel
black grey RAL 7021
1
M 5
35
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0180
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1051X40
B0219.1051X40
Steel
black grey RAL 7021
1
M 5
40
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0186
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1051X45
B0219.1051X45
Steel
black grey RAL 7021
1
M 5
45
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0191
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1051X50
B0219.1051X50
Steel
black grey RAL 7021
1
M 5
50
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0197
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1061X10
B0219.1061X10
Steel
black grey RAL 7021
1
M 6
10
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0155
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1061X15
B0219.1061X15
Steel
black grey RAL 7021
1
M 6
15
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0162
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1061X20
B0219.1061X20
Steel
black grey RAL 7021
1
M 6
20
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0171
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1061X25
B0219.1061X25
Steel
black grey RAL 7021
1
M 6
25
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0180
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1061X30
B0219.1061X30
Steel
black grey RAL 7021
1
M 6
30
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0189
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1061X35
B0219.1061X35
Steel
black grey RAL 7021
1
M 6
35
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0195
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1061X40
B0219.1061X40
Steel
black grey RAL 7021
1
M 6
40
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0207
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1061X45
B0219.1061X45
Steel
black grey RAL 7021
1
M 6
45
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0215
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.1061X50
B0219.1061X50
Steel
black grey RAL 7021
1
M 6
50
4.0
10.0
13.0
14.5
24.5
15.0
30.0
33.5
40.0
47.0
7.5
16
0.0222
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.2061X15
B0219.2061X15
Steel
black grey RAL 7021
2
M 6
15
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0340
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.2061X20
B0219.2061X20
Steel
black grey RAL 7021
2
M 6
20
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0349
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.2061X25
B0219.2061X25
Steel
black grey RAL 7021
2
M 6
25
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0358
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.2061X30
B0219.2061X30
Steel
black grey RAL 7021
2
M 6
30
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0364
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.2061X35
B0219.2061X35
Steel
black grey RAL 7021
2
M 6
35
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0403
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.2061X40
B0219.2061X40
Steel
black grey RAL 7021
2
M 6
40
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0382
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0219.2061X45
B0219.2061X45
Steel
black grey RAL 7021
2
M 6
45
6.5
13.5
18.0
19.5
28.5
17.5
41.5
45.5
65.0
75.0
9.5
20
0.0391
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表