您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0546 - Clamping lever plastic with external thread, steel parts stainless steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06611-50.prj},{NB=B0546.20616X30},{GR=2},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=18.6},{H3=42.6},{H4=47.1},{L=30},{A=65.2},{A1=74.8},{B=10.5},{ZZ=20},{GEW=0.0374},{EAN=MIN},{NDM=6},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{XA=2.500},{XB=54.400},{XC=48.800},{XD=0.340},{XE=5.000},{XF=4.500},{XG=21.500},{XH=18.500},{XI=28.600},{XJ=0.300},{XK=215.000},{XL=23.500},{XM=8.000},{XN=6.400},{XO=36.900},{XP=4.500},{XQ=59.500},{XR=31.750},{XS=57.000},{XT=38.680},{XU=8.000},{XV=1.000},{XW=32.000},{XX=6.700},{XY=1.700},{XZ=16.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800},{XL1=1.000},{XM1=0.500},{XN1=8.600},{XO1=2.980},{XP1=8.000},{XQ1=11.000},{XR1=2.800},{XS1=8.000},{XT1=0.300},{XU1=0.500},{XV1=2.600},{XW1=3.300},{XX1=0.500},{XY1=1.600},{XD2=17.500},{XE2=4.250},{XF2=19.200},{XG2=10.800},{XH2=26.000},{XI2=35.100},{XJ2=9.200},{XK2=27.200},{XL2=170.000},{XM2=1.100},{TYP1=1},{BESTBLOHM=B0546.20616X30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Bestellnummer Blohm
ⁿ/ₐ
FARBE
Main
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0546.0031X6
B0546.0031X6
black grey RAL 7021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.0032X6
B0546.0032X6
orange RAL 2004
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00316X6
B0546.00316X6
colza yellow RAL 1021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00384X6
B0546.00384X6
traffic red RAL 3020
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00386X6
B0546.00386X6
signal green RAL 6032
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00387X6
B0546.00387X6
traffic blue RAL 5017
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00388X6
B0546.00388X6
light grey RAL 7035
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
6
30.0
36.9
7.6
16
9.2000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.0031X10
B0546.0031X10
black grey RAL 7021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.0032X10
B0546.0032X10
orange RAL 2004
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00316X10
B0546.00316X10
colza yellow RAL 1021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00384X10
B0546.00384X10
traffic red RAL 3020
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00386X10
B0546.00386X10
signal green RAL 6032
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00387X10
B0546.00387X10
traffic blue RAL 5017
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00388X10
B0546.00388X10
light grey RAL 7035
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
10
30.0
36.9
7.6
16
9.7000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.0031X15
B0546.0031X15
black grey RAL 7021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.0032X15
B0546.0032X15
orange RAL 2004
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00316X15
B0546.00316X15
colza yellow RAL 1021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00384X15
B0546.00384X15
traffic red RAL 3020
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00386X15
B0546.00386X15
signal green RAL 6032
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00387X15
B0546.00387X15
traffic blue RAL 5017
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00388X15
B0546.00388X15
light grey RAL 7035
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
15
30.0
36.9
7.6
16
10.4000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.0031X20
B0546.0031X20
black grey RAL 7021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
20
30.0
36.9
7.6
16
10.9000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.0032X20
B0546.0032X20
orange RAL 2004
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
20
30.0
36.9
7.6
16
10.9000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00316X20
B0546.00316X20
colza yellow RAL 1021
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
20
30.0
36.9
7.6
16
10.9000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
B0546.00384X20
B0546.00384X20
traffic red RAL 3020
high performance thermopl...
0
M 3
10.0
13.2
13.8
24.5
4.0
15.5
30.0
33.5
20
30.0
36.9
7.6
16
10.9000
Yes
73181595
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表