您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0140 - Threaded inserts self-tapping with cutting bores
Blohm
Machine devices, jig devices
Threaded Inserts
Powered by
CAD模型選擇
{blohm/maschinen_und_vorrichtungselemente/gewindeeinsaetze/07653.prj},{NB=B0140.12},{D2=16.0},{P=1.75},{L=12},{TMIN=15},{RMINLM=3.2},{RMINGE=4.80},{RMINKS=4.00},{GEW=0.0062},{EAN=MIN},{NDM=12.000},{XA=4.80},{XB=3.50},{XC=14.50},{XD=1.50},{XE=15.00},{XF=0.90},{BESTBLOHM=B0140.12},{MATERIAL=Stahl},{D1=M12},{BESTHEWZ=07652-812},{BESTMEWZ=07652-912},{BESTHEWZK=K0978.812},{BESTMEWZK=K0978.912},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
version
ⁿ/ₐ
D1
thread
[mm]
D2
Diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
TMIN
T min.
[mm]
RMINLM
R min. light metal
[mm]
RMINGE
R min. cast iron
[Nm]
RMINKS
R min. plastics
[min-1]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0140.03
B0140.03
Steel
M3
5.0
0.60
4
6
1.0
1.50
1.25
0.0003
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.04
B0140.04
Steel
M4
6.5
0.80
6
8
1.3
1.95
1.60
0.0007
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.05
B0140.05
Steel
M5
8.0
1.00
7
9
1.6
2.40
2.00
0.0011
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.06
B0140.06
Steel
M6
10.0
1.25
8
10
2.0
3.00
2.50
0.0022
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.08
B0140.08
Steel
M8
12.0
1.50
9
11
2.4
3.60
3.00
0.0028
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.10
B0140.10
Steel
M10
14.0
1.50
10
13
2.8
4.02
3.50
0.0044
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.12
B0140.12
Steel
M12
16.0
1.75
12
15
3.2
4.80
4.00
0.0062
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.103
B0140.103
Stainless steel
M3
5.0
0.60
4
6
1.0
1.50
1.25
0.0003
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.104
B0140.104
Stainless steel
M4
6.5
0.80
6
8
1.3
1.95
1.60
0.0007
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.105
B0140.105
Stainless steel
M5
8.0
1.00
7
9
1.6
2.40
2.00
0.0010
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.106
B0140.106
Stainless steel
M6
10.0
1.25
8
10
2.0
3.00
2.50
0.0023
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.108
B0140.108
Stainless steel
M8
12.0
1.50
9
11
2.4
3.60
3.00
0.0033
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.110
B0140.110
Stainless steel
M10
14.0
1.50
10
13
2.8
4.02
3.50
0.0044
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0140.112
B0140.112
Stainless steel
M12
16.0
1.75
12
15
3.2
4.80
4.00
0.0062
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表