您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0102 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982
Blohm
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD模型選擇
{blohm/maschinen_und_vorrichtungselemente/schrauben_muttern_und_scheiben/07213.prj},{NB=B0102.320},{BESTBLOHM=B0102.320},{MATERIAL=Stahl},{SS=-},{DIN=DIN 982},{OBFG=galvanisch verzinkt},{FESTKL=10},{D=M20},{E=33.0},{H=22.0},{M=16.9},{SW=30},{GEW=0.0669},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=KIPP,NORELEM,,BLOHM,KIPP_USA},{NDM=20.000},{AUSF=verzinkt},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
SS
Stahlsclüssel
ⁿ/ₐ
DIN
ⁿ/ₐ
OBFG
Surface finish body
ⁿ/ₐ
FESTKL
Grade
ⁿ/ₐ
D
thread
[mm]
E
width across corners
[mm]
H
height
[mm]
M
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0102.204
B0102.204
Steel
-
DIN 982
galvanised
6-8
M4
7.7
6.0
2.9
7
0.0009
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.205
B0102.205
Steel
-
DIN 982
galvanised
8
M5
8.8
6.3
4.4
8
0.0014
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.206
B0102.206
Steel
-
DIN 982
galvanised
8
M6
11.1
8.0
4.9
10
0.0030
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.208
B0102.208
Steel
-
DIN 982
galvanised
8
M8
14.4
9.5
6.4
13
0.0058
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.210
B0102.210
Steel
-
DIN 982
galvanised
8
M10
18.9
11.5
8.0
17
0.0127
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.212
B0102.212
Steel
-
DIN 982
galvanised
8
M12
21.1
14.0
10.4
19
0.0189
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.214
B0102.214
Steel
-
DIN 982
galvanised
8
M14
23.9
16.0
12.1
22
0.0286
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.216
B0102.216
Steel
-
DIN 982
galvanised
8
M16
26.8
18.0
14.1
24
0.0352
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.220
B0102.220
Steel
-
DIN 982
galvanised
8
M20
33.0
22.0
16.9
30
0.0637
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.224
B0102.224
Steel
-
DIN 982
galvanised
8
M24
39.5
28.0
20.2
36
0.1207
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.310
B0102.310
Steel
-
DIN 982
galvanised
10
M10
18.9
11.5
8.0
17
0.0121
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.312
B0102.312
Steel
-
DIN 982
galvanised
10
M12
21.1
14.0
10.4
19
0.0186
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.316
B0102.316
Steel
-
DIN 982
galvanised
10
M16
26.8
18.0
14.1
24
0.0365
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.320
B0102.320
Steel
-
DIN 982
galvanised
10
M20
33.0
22.0
16.9
30
0.0669
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.324
B0102.324
Steel
-
DIN 982
galvanised
10
M24
39.5
28.0
20.2
36
0.1218
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.105
B0102.105
Stainless steel
A2
similar to DIN 982
bright
-
M5
8.8
6.3
4.4
8
0.0014
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.106
B0102.106
Stainless steel
A2
similar to DIN 982
bright
-
M6
11.1
8.0
4.9
10
0.0029
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.108
B0102.108
Stainless steel
A2
similar to DIN 982
bright
-
M8
14.4
9.5
6.4
13
0.0058
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.110
B0102.110
Stainless steel
A2
similar to DIN 982
bright
-
M10
18.9
11.5
8.0
17
0.0123
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.112
B0102.112
Stainless steel
A2
similar to DIN 982
bright
-
M12
21.1
14.0
10.4
19
0.0178
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.116
B0102.116
Stainless steel
A2
similar to DIN 982
bright
-
M16
26.8
18.0
14.1
24
0.0355
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.120
B0102.120
Stainless steel
A2
similar to DIN 982
bright
-
M20
33.0
22.0
16.9
30
0.0672
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.605
B0102.605
Stainless steel
A4
similar to DIN 982
bright
-
M5
8.8
6.3
4.4
8
0.0014
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.606
B0102.606
Stainless steel
A4
similar to DIN 982
bright
-
M6
11.1
8.0
4.9
10
0.0029
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0102.608
B0102.608
Stainless steel
A4
similar to DIN 982
bright
-
M8
14.4
9.5
6.4
13
0.0055
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表