您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0363 - Levelling feet plates plastic
Blohm
Swivel feet
Powered by
CAD模型選擇
{blohm/stellfuesse/27815.prj},{NB=B0363.3080},{BESTBLOHM=B0363.3080},{FORM=C},{AUSF=mit Anschraubbohrung (geschlossen) ohne Anti-Slip-Platte},{D=80},{A=55},{H=18},{BELASTUNG=12},{GEW=0.0426},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=MIN},{TYP=C},{XX=0.0},{Z=0.000},{ZZ=1.000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
A
distance
[mm]
H
height
ⁿ/ₐ
BELASTUNG
load capacity max. kN
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0363.1060
B0363.1060
A
without screw-on hole wit...
60
0
18
12
0.0244
Yes
39269099
31.12.2099
98% availability of produ...
B0363.1080
B0363.1080
A
without screw-on hole wit...
80
0
18
12
0.0380
Yes
39269099
31.12.2099
98% availability of produ...
B0363.1100
B0363.1100
A
without screw-on hole wit...
100
0
18
12
0.0600
Yes
39269099
31.12.2099
98% availability of produ...
B0363.2060
B0363.2060
B
without screw-on hole wit...
60
0
20
12
0.0342
Yes
39269099
31.12.2099
98% availability of produ...
B0363.2080
B0363.2080
B
without screw-on hole wit...
80
55
20
12
0.0581
Yes
39269099
31.12.2099
98% availability of produ...
B0363.2100
B0363.2100
B
without screw-on hole wit...
100
74
20
12
0.0944
Yes
39269099
31.12.2099
98% availability of produ...
B0363.3080
B0363.3080
C
with screw-on hole (close...
80
55
18
12
0.0426
Yes
39269099
31.12.2099
98% availability of produ...
B0363.3100
B0363.3100
C
with screw-on hole (close...
100
74
18
12
0.0592
Yes
39269099
31.12.2099
98% availability of produ...
B0363.4080
B0363.4080
D
with screw-on hole (close...
80
55
20
12
0.0601
Yes
39269099
31.12.2099
98% availability of produ...
B0363.4100
B0363.4100
D
with screw-on hole (close...
100
74
20
12
0.0940
Yes
39269099
31.12.2099
98% availability of produ...
B0363.5080
B0363.5080
E
with screw-on hole (open)...
80
55
18
12
0.0430
Yes
39269099
31.12.2099
98% availability of produ...
B0363.5100
B0363.5100
E
with screw-on hole (open)...
100
74
18
12
0.0602
Yes
39269099
31.12.2099
98% availability of produ...
B0363.6080
B0363.6080
F
with screw-on hole (open)...
80
55
20
12
0.0606
Yes
39269099
31.12.2099
98% availability of produ...
B0363.6100
B0363.6100
F
with screw-on hole (open)...
100
74
20
12
0.0945
Yes
39269099
31.12.2099
98% availability of produ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表