您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0374 - Levelling feet Hygienic DESIGN
Blohm
Swivel feet
Powered by
CAD模型選擇
{blohm/stellfuesse/k1303.prj},{NB=B0374.112020X14000},{D=120},{D2=30},{H=32},{H1=200},{H2=60},{H3=121},{L1=60},{L3=140},{SW=17},{SW1=26},{BELASTUNG=30},{GEW=1.3090},{EAN=MIN},{L2X=45},{NDM=20.0},{XV=0.50},{XA=4.00},{XB=27.50},{XC=20.00},{XD=115.50},{XE=10.00},{XF=3.00},{XG=30.00},{XH=24.00},{XI=7.00},{XJ=41.30},{XK=1.50},{XL=52.00},{XM=7.00},{XN=18.50},{XO=15.00},{XP=12.00},{XQ=0.00},{XR=0.00},{XS=0.00},{XT=35.60},{XU=0.000},{BESTBLOHM=B0374.112020X140},{FORM=A},{A=-},{D1=M20},{L=79},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{EOL=31.12.2099},{W=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mmm]
H3
height
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
BELASTUNG
Load rating max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
XV
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0374.106012X140
B0374.106012X140
A
-
60
M12
24
23
191
51
112
79
60
140
13
20
10
0.4619
Yes
73269086
2.00
31.12.2099
98% Warenverfügbarkeit. N...
B0374.106012X190
B0374.106012X190
A
-
60
M12
24
23
241
51
137
104
85
190
13
20
10
0.5407
Yes
73269086
2.00
31.12.2099
98% Warenverfügbarkeit. N...
B0374.106016X140
B0374.106016X140
A
-
60
M16
24
23
191
51
112
79
60
140
13
20
10
0.4869
Yes
73269086
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.106016X190
B0374.106016X190
A
-
60
M16
24
23
241
51
137
104
85
190
13
20
10
0.6038
Yes
73269086
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.108016X140
B0374.108016X140
A
-
80
M16
24
25
193
53
114
79
60
140
13
20
20
0.6236
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.108016X190
B0374.108016X190
A
-
80
M16
24
25
243
53
139
104
85
190
13
20
20
0.7411
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.108020X140
B0374.108020X140
A
-
80
M20
30
25
193
53
114
79
60
140
17
26
20
0.8129
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.108020X190
B0374.108020X190
A
-
80
M20
30
25
243
53
139
104
85
190
17
26
20
0.9952
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.108024X140
B0374.108024X140
A
-
80
M24
35
25
193
53
114
79
60
140
20
30
20
1.0130
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.108024X190
B0374.108024X190
A
-
80
M24
35
25
243
53
139
104
85
190
20
30
20
1.2750
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.110016X140
B0374.110016X140
A
-
100
M16
24
28
196
56
117
79
60
140
13
20
25
0.7816
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.110016X190
B0374.110016X190
A
-
100
M16
24
28
246
56
142
104
85
190
13
20
25
0.8961
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.110020X140
B0374.110020X140
A
-
100
M20
30
28
196
56
117
79
60
140
17
26
25
0.9693
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.110020X190
B0374.110020X190
A
-
100
M20
30
28
246
56
142
104
85
190
17
26
25
1.1520
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.110024X140
B0374.110024X140
A
-
100
M24
35
28
196
56
117
79
60
140
20
30
25
1.1700
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.110024X190
B0374.110024X190
A
-
100
M24
35
28
246
56
142
104
85
190
20
30
25
1.4260
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.112016X140
B0374.112016X140
A
-
120
M16
24
32
200
60
121
79
60
140
13
20
30
1.1220
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.112016X190
B0374.112016X190
A
-
120
M16
24
32
250
60
146
104
85
190
13
20
30
1.2390
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.112020X140
B0374.112020X140
A
-
120
M20
30
32
200
60
121
79
60
140
17
26
30
1.3090
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.112020X190
B0374.112020X190
A
-
120
M20
30
32
250
60
146
104
85
190
17
26
30
1.4910
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.112024X140
B0374.112024X140
A
-
120
M24
35
32
200
60
121
79
60
140
20
30
30
1.5120
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.112024X190
B0374.112024X190
A
-
120
M24
35
32
250
60
146
104
85
190
20
30
30
1.7640
Yes
73181900
0.50
31.12.2099
98% Warenverfügbarkeit. N...
B0374.206012X140
B0374.206012X140
B
45
60
M12
24
23
191
51
112
79
60
140
13
20
10
0.4740
Yes
73269086
2.00
31.12.2099
98% Warenverfügbarkeit. N...
B0374.206012X190
B0374.206012X190
B
45
60
M12
24
23
241
51
137
104
85
190
13
20
10
0.6185
Yes
73269086
2.00
31.12.2099
98% Warenverfügbarkeit. N...
B0374.206016X140
B0374.206016X140
B
45
60
M16
24
23
191
51
112
79
60
140
13
20
10
0.5210
Yes
73269086
0.50
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表