您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CX - CX – force 3x the standard, standard height, with nanotechnologies
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
CX
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/cx/serie_cx_asmtab.prj},{NB=CX63-25(02000)},{MODELLO=CX63-25},{CORSA=25},{CU=0},{L=110},{N=135},{D=63},{DS=40},{M=M8},{H=12},{IN=2000},{PRA=5},{PPATH=cx_asmtpl.prj},{BAR1=159.000},{IN1=2000.000},{FIN1=3300.000},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
INFO
ⁿ/ₐ
CX19-10
10
70
80
19
10
191
190
Inner geometry does not c...
CX19-15
15
75
90
19
10
191
200
Inner geometry does not c...
CX19-25
25
85
110
19
10
191
220
Inner geometry does not c...
CX19-38
38
98
136
19
10
191
220
Inner geometry does not c...
CX19-50
50
110
160
19
10
191
240
Inner geometry does not c...
CX19-80
80
140
220
19
10
191
250
Inner geometry does not c...
CX25-10
10
70
80
25
14
195
380
Inner geometry does not c...
CX25-15
15
75
90
25
14
195
400
Inner geometry does not c...
CX25-25
25
85
110
25
14
195
440
Inner geometry does not c...
CX25-38
38
98
136
25
14
195
490
Inner geometry does not c...
CX25-50
50
110
160
25
14
195
500
Inner geometry does not c...
CX25-80
80
140
220
25
14
195
540
Inner geometry does not c...
CX32-10
10
60
70
32
18
196
700
Inner geometry does not c...
CX32-15
15
65
80
32
18
196
720
Inner geometry does not c...
CX32-25
25
75
100
32
18
196
770
Inner geometry does not c...
CX32-38
38
88
126
32
18
196
790
Inner geometry does not c...
CX32-50
50
100
150
32
18
196
800
Inner geometry does not c...
CX32-80
80
130
210
32
18
196
800
Inner geometry does not c...
CX38-10
10
65
75
38
22
197
980
Inner geometry does not c...
CX38-15
15
70
85
38
22
197
1060
Inner geometry does not c...
CX38-25
25
80
105
38
22
197
1100
Inner geometry does not c...
CX38-38
38
93
131
38
22
197
1150
Inner geometry does not c...
CX38-50
50
105
155
38
22
197
1200
Inner geometry does not c...
CX38-80
80
140
220
38
22
197
1250
Inner geometry does not c...
CX50-10
10
95
105
50
30
212
1900
Inner geometry does not c...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表