您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 44 - Hex socket screw plugs metric fine thread (DIN 908), steel, zinc plated blue, without sealing ring
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 44, BN 20435 Hex socket screw plugs metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_44_20435/bn_44.prj},{NB=BN 44 1038621 hex socket screw plug M20x1.5},{CNSORDERNO=1038621},{BNARTNR=1038621},{BNNORM1=DIN 908},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{DD=20.000},{D=20.000},{P=1.500},{P1=1.500},{C=4.000},{DK=25.000},{E=11.400},{I=14.000},{L=18.000},{S=10.000},{T=7.500},{W=4.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
C
Height shutter +0.5 / 0
[mm]
DK
Head diameter h14
[mm]
E
Width across corners min.
[mm]
I
Height without closure ± 0.2
[mm]
L
Nominal length ~
[mm]
S
Width across flats D12
[mm]
T
Depth of the driving feature min.
[mm]
W
Length minus the inner hexagon min.
[mm]
BN 44 1038567 hex socket ...
1038567
DIN 908
Steel
zinc plated blue
8.000
6.773
1.000
3.000
12.000
4.700
7.500
10.500
4.000
5.000
2.500
BN 44 1038575 hex socket ...
1038575
DIN 908
Steel
zinc plated blue
10.000
8.773
1.000
3.000
14.000
5.700
8.000
11.000
5.000
5.000
3.000
BN 44 1038583 hex socket ...
1038583
DIN 908
Steel
zinc plated blue
12.000
10.160
1.500
3.000
17.000
6.900
12.000
15.000
6.000
7.000
3.000
BN 44 1038591 hex socket ...
1038591
DIN 908
Steel
zinc plated blue
14.000
12.160
1.500
3.000
19.000
6.900
12.000
15.000
6.000
7.000
3.000
BN 44 1038605 hex socket ...
1038605
DIN 908
Steel
zinc plated blue
16.000
14.160
1.500
3.000
21.000
9.200
12.000
15.000
8.000
7.500
3.000
BN 44 1038613 hex socket ...
1038613
DIN 908
Steel
zinc plated blue
18.000
16.160
1.500
4.000
23.000
9.200
12.000
16.000
8.000
7.500
3.000
BN 44 1038621 hex socket ...
1038621
DIN 908
Steel
zinc plated blue
20.000
18.160
1.500
4.000
25.000
11.400
14.000
18.000
10.000
7.500
4.000
BN 44 1038648 hex socket ...
1038648
DIN 908
Steel
zinc plated blue
22.000
20.160
1.500
4.000
27.000
11.400
14.000
18.000
10.000
7.500
4.000
BN 44 1038656 hex socket ...
1038656
DIN 908
Steel
zinc plated blue
24.000
22.160
1.500
4.000
29.000
13.700
14.000
18.000
12.000
7.500
4.000
BN 44 1038664 hex socket ...
1038664
DIN 908
Steel
zinc plated blue
26.000
24.160
1.500
4.000
31.000
13.700
16.000
20.000
12.000
9.000
4.000
BN 44 3454750 hex socket ...
3454750
DIN 908
Steel
zinc plated blue
30.000
28.160
1.500
4.000
36.000
19.400
16.000
20.000
17.000
9.000
4.000
BN 44 3454751 hex socket ...
3454751
DIN 908
Steel
zinc plated blue
30.000
27.546
2.000
4.000
36.000
19.400
16.000
20.000
17.000
9.000
4.000
BN 44 3454752 hex socket ...
3454752
DIN 908
Steel
zinc plated blue
33.000
30.546
2.000
5.000
39.000
19.400
16.000
21.000
17.000
9.000
4.000
BN 44 3454753 hex socket ...
3454753
DIN 908
Steel
zinc plated blue
36.000
34.160
1.500
5.000
42.000
21.700
16.000
21.000
19.000
10.500
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表