您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low head, fully threaded, cl. 08.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 9524 Hexalobular (6 Lobe) socket flat head screws with special low head
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_9524/bn_9524.prj},{NB=BN 9524 3645739 hexalobular socket flat head screw M4x25},{CNSORDERNO=3645739},{BNARTNR=3645739},{CNSMAT=Stahl 08.8},{BNMAT=Stahl 08.8},{BNSURFACE=verzinkt-blau},{D=4.0},{P=0.700},{L=25},{DK=8.000},{K=1.500},{A1=1.600},{INNENSECHSRUN=X10},{A=2.800},{T=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
K
Head height max.
[mm]
A1
max.
[mm]
INNENSECHSRUN
ⁿ/ₐ
A
[mm]
T
min.
[mm]
BN 9524 3555988 hexalobul...
3555988
Steel 08.8
zinc plated blue
2.0
1.509
0.400
4
2.800
4.000
1.270
1.200
X5
1.500
0.900
BN 9524 3555989 hexalobul...
3555989
Steel 08.8
zinc plated blue
2.0
1.509
0.400
5
3.800
4.000
1.270
1.200
X5
1.500
0.900
BN 9524 3555990 hexalobul...
3555990
Steel 08.8
zinc plated blue
2.0
1.509
0.400
6
4.800
4.000
1.270
1.200
X5
1.500
0.900
BN 9524 3555991 hexalobul...
3555991
Steel 08.8
zinc plated blue
2.0
1.509
0.400
8
6.800
4.000
1.270
1.200
X5
1.500
0.900
BN 9524 3555993 hexalobul...
3555993
Steel 08.8
zinc plated blue
2.0
1.509
0.400
10
8.800
4.000
1.270
1.200
X5
1.500
0.900
BN 9524 3555994 hexalobul...
3555994
Steel 08.8
zinc plated blue
2.5
1.948
0.450
4
2.650
5.000
1.370
1.350
X6
1.750
1.000
BN 9524 3555995 hexalobul...
3555995
Steel 08.8
zinc plated blue
2.5
1.948
0.450
5
3.650
5.000
1.370
1.350
X6
1.750
1.000
BN 9524 3555996 hexalobul...
3555996
Steel 08.8
zinc plated blue
2.5
1.948
0.450
6
4.650
5.000
1.370
1.350
X6
1.750
1.000
BN 9524 3555997 hexalobul...
3555997
Steel 08.8
zinc plated blue
2.5
1.948
0.450
8
6.650
5.000
1.370
1.350
X6
1.750
1.000
BN 9524 3555998 hexalobul...
3555998
Steel 08.8
zinc plated blue
2.5
1.948
0.450
10
8.650
5.000
1.370
1.350
X6
1.750
1.000
BN 9524 3556000 hexalobul...
3556000
Steel 08.8
zinc plated blue
2.5
1.948
0.450
12
10.650
5.000
1.370
1.350
X6
1.750
1.000
BN 9524 3645732 hexalobul...
3645732
Steel 08.8
zinc plated blue
2.5
1.948
0.450
16
14.650
5.000
1.370
1.350
X6
1.750
1.000
BN 9524 3645733 hexalobul...
3645733
Steel 08.8
zinc plated blue
2.5
1.948
0.450
20
18.650
5.000
1.370
1.350
X6
1.750
1.000
BN 9524 3645734 hexalobul...
3645734
Steel 08.8
zinc plated blue
3.0
2.387
0.500
4
2.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3271396 hexalobul...
3271396
Steel 08.8
zinc plated blue
3.0
2.387
0.500
5
3.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3271397 hexalobul...
3271397
Steel 08.8
zinc plated blue
3.0
2.387
0.500
6
4.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3271398 hexalobul...
3271398
Steel 08.8
zinc plated blue
3.0
2.387
0.500
8
6.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3271399 hexalobul...
3271399
Steel 08.8
zinc plated blue
3.0
2.387
0.500
10
8.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3271400 hexalobul...
3271400
Steel 08.8
zinc plated blue
3.0
2.387
0.500
12
10.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3271401 hexalobul...
3271401
Steel 08.8
zinc plated blue
3.0
2.387
0.500
16
14.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3271402 hexalobul...
3271402
Steel 08.8
zinc plated blue
3.0
2.387
0.500
20
18.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3645737 hexalobul...
3645737
Steel 08.8
zinc plated blue
3.0
2.387
0.500
25
23.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3645738 hexalobul...
3645738
Steel 08.8
zinc plated blue
3.0
2.387
0.500
30
28.500
6.000
1.370
1.500
X8
2.400
1.100
BN 9524 3271405 hexalobul...
3271405
Steel 08.8
zinc plated blue
4.0
3.141
0.700
5
3.400
8.000
1.500
1.600
X10
2.800
1.500
BN 9524 3060005 hexalobul...
3060005
Steel 08.8
zinc plated blue
4.0
3.141
0.700
6
4.400
8.000
1.500
1.600
X10
2.800
1.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表