您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 54, BN 56, BN 20234, BN 58, BN 21200, BN 60, BN 20541, BN 20542 Hex head screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_54_56_20234_58_21200_60_20541_20542/bn_56.prj},{NB=BN 56 1050648 hex head screw M12x16},{CNSORDERNO=1050648},{BNARTNR=1050648},{BNNORM1=DIN 933},{BNNORM2=ISO 4017},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt-blau},{D=12.000},{P=1.750},{L=16.000},{PK=A},{C=0.600},{DA=13.700},{DW=17.400},{E=21.100},{K=7.500},{R=0.600},{S=19.000},{X=2.200},{Z0H=3.000},{Z0D2=20.000},{Z1H=3.000},{Z1D2=24.000},{Z2H=3.000},{Z2D2=37.000},{Z3H=0.000},{Z3D2=0.000},{Z3S=0.000},{SD1=3.200},{SLE=6.000},{SKD2=2.000},{FLDP=8.500},{CPDZ=8.000},{TCDT=3.000},{SDDP=8.500},{SDZ1=3.000},{LDDP=8.500},{LDZ2=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 56 3059303 hex head sc...
3059303
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
5.000
3.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048856 hex head sc...
1048856
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
6.000
4.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048864 hex head sc...
1048864
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
8.000
6.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048872 hex head sc...
1048872
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
10.000
8.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048880 hex head sc...
1048880
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048899 hex head sc...
1048899
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
14.000
12.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048902 hex head sc...
1048902
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
16.000
14.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048910 hex head sc...
1048910
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
20.000
18.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048929 hex head sc...
1048929
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
25.000
23.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048937 hex head sc...
1048937
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
3.000
2.387
0.500
30.000
28.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 56 1048945 hex head sc...
1048945
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1048953 hex head sc...
1048953
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1048961 hex head sc...
1048961
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1048988 hex head sc...
1048988
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1048996 hex head sc...
1048996
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
14.000
11.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1049003 hex head sc...
1049003
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1049011 hex head sc...
1049011
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
18.000
15.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1049038 hex head sc...
1049038
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1049046 hex head sc...
1049046
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
22.000
19.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1049054 hex head sc...
1049054
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
25.000
22.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1049062 hex head sc...
1049062
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
30.000
27.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1049070 hex head sc...
1049070
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
35.000
32.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 1049089 hex head sc...
1049089
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
40.000
37.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 56 5402631 hex head sc...
5402631
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
4.000
3.141
0.700
50.000
47.900
2.100
0.400
4.700
5.700
7.500
2.800
0.200
7.000
0.900
BN 56 1049186 hex head sc...
1049186
DIN 933
ISO 4017
Steel 8.8
zinc plated blue
5.000
4.019
0.800
6.000
3.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表