您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 415 - Threaded rod with metric fine thread (DIN 975), 4.6 / 4.8, plain, 1 meter
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 415 Threaded rod
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_415/bn_415.prj},{NB=BN 415 1173103 threaded rod M4x0.5x1000},{CNSORDERNO=1173103},{BNARTNR=1173103},{BNNORM1=DIN 975},{CNSMAT=Stahl 4.6 / 4.8},{BNMAT=Stahl 4.6 / 4.8},{BNSURFACE=blank},{D=4.000},{P=0.500},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
BN 415 1173103 threaded r...
1173103
DIN 975
Steel 4.6 / 4.8
plain
4.000
3.387
0.500
BN 415 1173111 threaded r...
1173111
DIN 975
Steel 4.6 / 4.8
plain
5.000
4.387
0.500
BN 415 1173138 threaded r...
1173138
DIN 975
Steel 4.6 / 4.8
plain
6.000
5.080
0.750
BN 415 1173146 threaded r...
1173146
DIN 975
Steel 4.6 / 4.8
plain
8.000
6.773
1.000
BN 415 1155180 threaded r...
1155180
DIN 975
Steel 4.6 / 4.8
plain
10.000
8.773
1.000
BN 415 1173154 threaded r...
1173154
DIN 975
Steel 4.6 / 4.8
plain
10.000
8.466
1.250
BN 415 1173162 threaded r...
1173162
DIN 975
Steel 4.6 / 4.8
plain
12.000
10.466
1.250
BN 415 1173170 threaded r...
1173170
DIN 975
Steel 4.6 / 4.8
plain
14.000
12.160
1.500
BN 415 1173189 threaded r...
1173189
DIN 975
Steel 4.6 / 4.8
plain
16.000
14.160
1.500
BN 415 1173197 threaded r...
1173197
DIN 975
Steel 4.6 / 4.8
plain
18.000
16.160
1.500
BN 415 1477730 threaded r...
1477730
DIN 975
Steel 4.6 / 4.8
plain
20.000
18.160
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表