您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1433 - Stud bolts tap end without interference fit, length ~1,25d (DIN 939 Fo; SN 212202), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.50 Stud bolts
BN 1433, BN 1434 Stud bolts tap end without interference fit, length ~1,25d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_50/bn_1433_1434/bn_1433.prj},{NB=BN 1433 1222481 stud bolt M10x80},{CNSORDERNO=1222481},{BNARTNR=1222481},{BNNORM1=DIN 939 Fo},{BNNORM2=SN 212202},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{D=10.000},{P=1.500},{DIN962THREAD2=},{DE=10.000},{P3=1.500},{DIN962THREAD1=},{L=80.000},{B1=12.000},{BX1=26.000},{BX2=32.000},{BX3=45.000},{X1=1.900},{X2=3.800},{SDDP=7.000},{SDZ1=2.500},{SD1=2.500},{SLE=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DE
Nominal diameter, screw-in
[mm]
DE3
Core diameter of screw-in
[mm]
P3
Pitch screw-in
[mm]
L1
Overall length
[mm]
L
Length
[mm]
B1
Thread length
[mm]
B2
Thread length
[mm]
BX1
B2 for L <= 125
[mm]
BX2
B2 for 125<L<=200
[mm]
BX3
B2 for L > 200
[mm]
X1
Length of thread run-out
[mm]
X2
Length of thread run-out
[mm]
BN 1433 1222252 stud bolt...
1222252
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
26.000
16.000
10.000
9.800
22.000
28.000
0.000
1.600
3.200
BN 1433 1222260 stud bolt...
1222260
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
30.000
20.000
10.000
13.800
22.000
28.000
0.000
1.600
3.200
BN 1433 1222279 stud bolt...
1222279
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
35.000
25.000
10.000
18.800
22.000
28.000
0.000
1.600
3.200
BN 1433 1222287 stud bolt...
1222287
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
40.000
30.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222295 stud bolt...
1222295
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
45.000
35.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222309 stud bolt...
1222309
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
50.000
40.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222317 stud bolt...
1222317
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
55.000
45.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222325 stud bolt...
1222325
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
60.000
50.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222333 stud bolt...
1222333
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
70.000
60.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222341 stud bolt...
1222341
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
80.000
70.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222368 stud bolt...
1222368
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
90.000
80.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222376 stud bolt...
1222376
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
100.000
90.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222384 stud bolt...
1222384
DIN 939 Fo
SN 212202
Steel
plain
8.000
6.466
1.250
8.000
6.466
1.250
110.000
100.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1433 1222406 stud bolt...
1222406
DIN 939 Fo
SN 212202
Steel
plain
10.000
8.160
1.500
10.000
8.160
1.500
37.000
25.000
12.000
18.200
26.000
32.000
45.000
1.900
3.800
BN 1433 1222414 stud bolt...
1222414
DIN 939 Fo
SN 212202
Steel
plain
10.000
8.160
1.500
10.000
8.160
1.500
42.000
30.000
12.000
23.200
26.000
32.000
45.000
1.900
3.800
BN 1433 1222422 stud bolt...
1222422
DIN 939 Fo
SN 212202
Steel
plain
10.000
8.160
1.500
10.000
8.160
1.500
47.000
35.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1433 1222430 stud bolt...
1222430
DIN 939 Fo
SN 212202
Steel
plain
10.000
8.160
1.500
10.000
8.160
1.500
52.000
40.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1433 1222449 stud bolt...
1222449
DIN 939 Fo
SN 212202
Steel
plain
10.000
8.160
1.500
10.000
8.160
1.500
57.000
45.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1433 1222457 stud bolt...
1222457
DIN 939 Fo
SN 212202
Steel
plain
10.000
8.160
1.500
10.000
8.160
1.500
62.000
50.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1433 1222465 stud bolt...
1222465
DIN 939 Fo
SN 212202
Steel
plain
10.000
8.160
1.500
10.000
8.160
1.500
72.000
60.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1433 1222473 stud bolt...
1222473
DIN 939 Fo
SN 212202
Steel
plain
10.000
8.160
1.500
10.000
8.160
1.500
82.000
70.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1433 1222481 stud bolt...
1222481
DIN 939 Fo
SN 212202
Steel
plain
10.000
8.160
1.500
10.000
8.160
1.500
92.000
80.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1433 1222538 stud bolt...
1222538
DIN 939 Fo
SN 212202
Steel
plain
12.000
9.853
1.750
12.000
9.853
1.750
40.000
25.000
15.000
17.700
30.000
36.000
49.000
2.200
4.300
BN 1433 1222546 stud bolt...
1222546
DIN 939 Fo
SN 212202
Steel
plain
12.000
9.853
1.750
12.000
9.853
1.750
45.000
30.000
15.000
22.700
30.000
36.000
49.000
2.200
4.300
BN 1433 1222554 stud bolt...
1222554
DIN 939 Fo
SN 212202
Steel
plain
12.000
9.853
1.750
12.000
9.853
1.750
50.000
35.000
15.000
27.700
30.000
36.000
49.000
2.200
4.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 436 - Stud bolts tap end with interference fit, length ~1,25d (DIN 939; ...
Bossard Catalog
31.10.2023
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bossard Catalog
31.10.2023
BN 1445 - Stud bolts tap end without interference fit, length ~2d (DIN 835 ...
Bossard Catalog
31.10.2023
BN 708 - Stud bolts with reduced shank (DIN 2510-3 L), steel 21 CrMo V57, p...
Bossard Catalog
31.10.2023
BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), steel, zin...
Bossard Catalog
31.10.2023
BN 3320 - Hex stand-offs with internal thread on both sides, brass, nickel ...
Bossard Catalog
31.10.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 3333 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~ISO...
Bossard Catalog
31.10.2023
BN 1390 - Stud bolts tap end without interference fit, length ~1,25d (DIN 9...
Bossard Catalog
31.10.2023
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 1549 - Segment clamping bolts, X6CrNiMoTi 17 122 (1.4571), A4, stainless...
Bossard Catalog
31.10.2023
BN 1434 - Stud bolts tap end without interference fit, length ~1,25d (DIN 9...
Bossard Catalog
31.10.2023
RAMPA®-Inserts type BL
RAMPA
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表