您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 7375 - Hex stand-offs with internal and external thread, PA 6.6, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.70 Standoffs
BN 7375 Hex stand-offs with internal and external thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_70/bn_7375/bn_7375.prj},{NB=BN 7375 1079387 hexagon stand-off M3x20},{CNSORDERNO=1079387},{BNARTNR=1079387},{BNNORM1=},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{D=3.000},{P=0.500},{L=20.000},{A=8.000},{B=10.000},{S=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
[mm]
B
[mm]
S
[mm]
BN 7375 3657491 hexagon s...
3657491
Polyamide PA 6.6
black
2.500
1.948
0.450
5.000
8.000
3.000
5.000
BN 7375 3657492 hexagon s...
3657492
Polyamide PA 6.6
black
2.500
1.948
0.450
6.000
8.000
4.000
5.000
BN 7375 3657493 hexagon s...
3657493
Polyamide PA 6.6
black
2.500
1.948
0.450
8.000
8.000
6.000
5.000
BN 7375 3657494 hexagon s...
3657494
Polyamide PA 6.6
black
2.500
1.948
0.450
10.000
8.000
8.000
5.000
BN 7375 3657495 hexagon s...
3657495
Polyamide PA 6.6
black
2.500
1.948
0.450
12.000
8.000
10.000
5.000
BN 7375 3657496 hexagon s...
3657496
Polyamide PA 6.6
black
2.500
1.948
0.450
15.000
8.000
10.000
5.000
BN 7375 3657497 hexagon s...
3657497
Polyamide PA 6.6
black
2.500
1.948
0.450
18.000
8.000
10.000
5.000
BN 7375 3657498 hexagon s...
3657498
Polyamide PA 6.6
black
2.500
1.948
0.450
20.000
8.000
10.000
5.000
BN 7375 3657500 hexagon s...
3657500
Polyamide PA 6.6
black
2.500
1.948
0.450
25.000
8.000
10.000
5.000
BN 7375 3657501 hexagon s...
3657501
Polyamide PA 6.6
black
2.500
1.948
0.450
30.000
8.000
10.000
5.000
BN 7375 3657502 hexagon s...
3657502
Polyamide PA 6.6
black
3.000
2.387
0.500
6.000
8.000
4.000
6.000
BN 7375 1079263 hexagon s...
1079263
Polyamide PA 6.6
black
3.000
2.387
0.500
8.000
8.000
6.000
6.000
BN 7375 1079271 hexagon s...
1079271
Polyamide PA 6.6
black
3.000
2.387
0.500
10.000
8.000
7.000
6.000
BN 7375 1079352 hexagon s...
1079352
Polyamide PA 6.6
black
3.000
2.387
0.500
12.000
8.000
9.000
6.000
BN 7375 1079360 hexagon s...
1079360
Polyamide PA 6.6
black
3.000
2.387
0.500
15.000
8.000
10.000
6.000
BN 7375 1079379 hexagon s...
1079379
Polyamide PA 6.6
black
3.000
2.387
0.500
18.000
8.000
10.000
6.000
BN 7375 1079387 hexagon s...
1079387
Polyamide PA 6.6
black
3.000
2.387
0.500
20.000
8.000
10.000
6.000
BN 7375 1079417 hexagon s...
1079417
Polyamide PA 6.6
black
3.000
2.387
0.500
25.000
8.000
10.000
6.000
BN 7375 1079425 hexagon s...
1079425
Polyamide PA 6.6
black
3.000
2.387
0.500
30.000
8.000
10.000
6.000
BN 7375 1079484 hexagon s...
1079484
Polyamide PA 6.6
black
3.000
2.387
0.500
35.000
8.000
10.000
6.000
BN 7375 1079492 hexagon s...
1079492
Polyamide PA 6.6
black
3.000
2.387
0.500
40.000
8.000
10.000
6.000
BN 7375 1079506 hexagon s...
1079506
Polyamide PA 6.6
black
3.000
2.387
0.500
45.000
8.000
10.000
6.000
BN 7375 1079514 hexagon s...
1079514
Polyamide PA 6.6
black
3.000
2.387
0.500
50.000
8.000
10.000
6.000
BN 7375 1079522 hexagon s...
1079522
Polyamide PA 6.6
black
4.000
3.141
0.700
10.000
8.000
7.000
8.000
BN 7375 1079530 hexagon s...
1079530
Polyamide PA 6.6
black
4.000
3.141
0.700
12.000
8.000
9.000
8.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表