您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 139 - Hex nuts ~0,8d left hand thread (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 139 Hex nuts ~0,8d left hand thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_139/bn_139.prj},{NB=BN 139 1092340 hex nut M12},{CNSORDERNO=1092340},{BNARTNR=1092340},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=12.000},{P=1.750},{D2=17.200},{E=21.100},{M=10.000},{S=19.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 139 1092294 hex nut M4
1092294
DIN 934
~ISO 4032
Steel 8
zinc plated blue
4.000
3.242
0.700
5.800
7.660
3.200
7.000
BN 139 1092308 hex nut M5
1092308
DIN 934
~ISO 4032
Steel 8
zinc plated blue
5.000
4.134
0.800
6.800
8.790
4.000
8.000
BN 139 1092316 hex nut M6
1092316
DIN 934
~ISO 4032
Steel 8
zinc plated blue
6.000
4.917
1.000
8.800
11.050
5.000
10.000
BN 139 1092324 hex nut M8
1092324
DIN 934
~ISO 4032
Steel 8
zinc plated blue
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 139 1092332 hex nut M1...
1092332
DIN 934
~ISO 4032
Steel 8
zinc plated blue
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 139 1092340 hex nut M1...
1092340
DIN 934
~ISO 4032
Steel 8
zinc plated blue
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 139 1092359 hex nut M1...
1092359
DIN 934
~ISO 4032
Steel 8
zinc plated blue
14.000
11.835
2.000
20.200
24.490
11.000
22.000
BN 139 1092367 hex nut M1...
1092367
DIN 934
~ISO 4032
Steel 8
zinc plated blue
16.000
13.835
2.000
22.200
26.750
13.000
24.000
BN 139 1092375 hex nut M1...
1092375
DIN 934
~ISO 4032
Steel 8
zinc plated blue
18.000
15.294
2.500
25.300
29.560
15.000
27.000
BN 139 1092383 hex nut M2...
1092383
DIN 934
~ISO 4032
Steel 8
zinc plated blue
20.000
17.294
2.500
28.200
32.950
16.000
30.000
BN 139 1092391 hex nut M2...
1092391
DIN 934
~ISO 4032
Steel 8
zinc plated blue
22.000
19.294
2.500
29.500
35.030
18.000
32.000
BN 139 1092405 hex nut M2...
1092405
DIN 934
~ISO 4032
Steel 8
zinc plated blue
24.000
20.752
3.000
33.200
39.550
19.000
36.000
BN 139 1092413 hex nut M3...
1092413
DIN 934
~ISO 4032
Steel 8
zinc plated blue
30.000
26.211
3.500
42.700
50.850
24.000
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表