您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 510 - Hex nuts ~1d (~UNI 5587; ~ISO 4033), brass, nickel plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 1401, BN 510 Hex nuts ~1d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_1401_510/bn_510.prj},{NB=BN 510 1196154 hex nut M5},{CNSORDERNO=1196154},{BNARTNR=1196154},{BNNORM1=~UNI 5587},{BNNORM2=~ISO 4033},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{D=5.000},{P=0.800},{DIN962OPT2=},{E=9.200},{M=5.000},{S=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
S
Width across flat max.
[mm]
BN 510 1196111 hex nut M3
1196111
~UNI 5587
~ISO 4033
Brass
nickel plated
3.000
2.459
0.500
5.500
6.400
3.000
5.500
BN 510 1196146 hex nut M4
1196146
~UNI 5587
~ISO 4033
Brass
nickel plated
4.000
3.242
0.700
7.000
8.100
4.000
7.000
BN 510 1196154 hex nut M5
1196154
~UNI 5587
~ISO 4033
Brass
nickel plated
5.000
4.134
0.800
8.000
9.200
5.000
8.000
BN 510 1196162 hex nut M6
1196162
~UNI 5587
~ISO 4033
Brass
nickel plated
6.000
4.917
1.000
10.000
11.500
6.500
10.000
BN 510 1196170 hex nut M8
1196170
~UNI 5587
~ISO 4033
Brass
nickel plated
8.000
6.647
1.250
13.000
15.000
8.000
13.000
BN 510 1196189 hex nut M1...
1196189
~UNI 5587
~ISO 4033
Brass
nickel plated
10.000
8.376
1.500
17.000
19.600
10.000
17.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表