您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20241 - Hex flange nuts (DIN 6923; EN 1661), steel 8, zinc plated with thick layer passivation
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 41187, BN 20241, BN 1973 Hex flange nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_41187_20241_1973/bn_20241.prj},{NB=BN 20241 3370950 hex flange nut M10},{CNSORDERNO=3370950},{BNARTNR=3370950},{BNNORM1=DIN 6923},{BNNORM2=EN 1661},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt dickschichtpassiviert},{D=10.000},{P=1.500},{C=1.500},{DA=10.000},{DC=21.800},{DW=19.600},{M=10.000},{S=15.000},{R=0.600},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
C
Flange thickness min.
[mm]
DA
Outer diameter thread chamfer min.
[mm]
DC
Flange diameter max.
[mm]
DW
Diameter of the bearing face min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
R
Radius max.
[mm]
BN 20241 3370955 hex flan...
3370955
DIN 6923
EN 1661
Steel 8
zinc plated with thick la...
5.000
4.134
0.800
1.000
5.000
11.800
9.800
5.000
8.000
0.300
BN 20241 3370956 hex flan...
3370956
DIN 6923
EN 1661
Steel 8
zinc plated with thick la...
6.000
4.917
1.000
1.100
6.000
14.200
12.200
6.000
10.000
0.360
BN 20241 3370957 hex flan...
3370957
DIN 6923
EN 1661
Steel 8
zinc plated with thick la...
8.000
6.647
1.250
1.200
8.000
17.900
15.800
8.000
13.000
0.480
BN 20241 3370950 hex flan...
3370950
DIN 6923
EN 1661
Steel 8
zinc plated with thick la...
10.000
8.376
1.500
1.500
10.000
21.800
19.600
10.000
15.000
0.600
BN 20241 3370951 hex flan...
3370951
DIN 6923
EN 1661
Steel 8
zinc plated with thick la...
12.000
10.106
1.750
1.800
12.000
26.000
23.800
12.000
18.000
0.720
BN 20241 3370952 hex flan...
3370952
DIN 6923
EN 1661
Steel 8
zinc plated with thick la...
14.000
11.835
2.000
2.100
14.000
29.900
27.600
14.000
21.000
0.880
BN 20241 3370953 hex flan...
3370953
DIN 6923
EN 1661
Steel 8
zinc plated with thick la...
16.000
13.835
2.000
2.400
16.000
34.500
31.900
16.000
24.000
0.960
BN 20241 3370954 hex flan...
3370954
DIN 6923
EN 1661
Steel 8
zinc plated with thick la...
20.000
17.294
2.500
3.000
20.000
42.800
39.900
20.000
30.000
1.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表