您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 629 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A4, stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 628, BN 33023, BN 33000, BN 629, BN 33064, BN 20442 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_628_33023_33000_629_33064_20442/bn_629.prj},{NB=BN 629 1241672 hexagon nut M8},{CNSORDERNO=1241672},{BNARTNR=1241672},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=INOX A4},{CNSMAT=INOX A4},{D=8.000},{P=1.250},{D2=11.700},{E=14.380},{M=6.500},{S=13.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 629 3646082 hexagon nu...
3646082
DIN 934
~ISO 4032
Stainless steel A4
1.000
0.729
0.250
2.250
2.710
0.800
2.500
BN 629 3646085 hexagon nu...
3646085
DIN 934
~ISO 4032
Stainless steel A4
1.200
0.929
0.250
2.700
3.280
1.000
3.000
BN 629 3646086 hexagon nu...
3646086
DIN 934
~ISO 4032
Stainless steel A4
1.400
1.075
0.300
2.700
3.280
1.200
3.000
BN 629 1576240 hexagon nu...
1576240
DIN 934
~ISO 4032
Stainless steel A4
1.600
1.221
0.350
2.880
3.410
1.300
3.200
BN 629 1348418 hexagon nu...
1348418
DIN 934
~ISO 4032
Stainless steel A4
2.000
1.567
0.400
3.600
4.320
1.600
4.000
BN 629 1348426 hexagon nu...
1348426
DIN 934
~ISO 4032
Stainless steel A4
2.500
2.013
0.450
4.500
5.450
2.000
5.000
BN 629 1576259 hexagon nu...
1576259
DIN 934
~ISO 4032
Stainless steel A4
2.600
2.113
0.450
4.500
5.450
2.000
5.000
BN 629 1241613 hexagon nu...
1241613
DIN 934
~ISO 4032
Stainless steel A4
3.000
2.459
0.500
4.950
6.010
2.400
5.500
BN 629 1241621 hexagon nu...
1241621
DIN 934
~ISO 4032
Stainless steel A4
3.500
2.850
0.600
5.400
6.580
2.800
6.000
BN 629 1241648 hexagon nu...
1241648
DIN 934
~ISO 4032
Stainless steel A4
4.000
3.242
0.700
6.300
7.660
3.200
7.000
BN 629 1241656 hexagon nu...
1241656
DIN 934
~ISO 4032
Stainless steel A4
5.000
4.134
0.800
7.200
8.790
4.000
8.000
BN 629 1241664 hexagon nu...
1241664
DIN 934
~ISO 4032
Stainless steel A4
6.000
4.917
1.000
9.000
11.050
5.000
10.000
BN 629 1241672 hexagon nu...
1241672
DIN 934
~ISO 4032
Stainless steel A4
8.000
6.647
1.250
11.700
14.380
6.500
13.000
BN 629 1241680 hexagon nu...
1241680
DIN 934
~ISO 4032
Stainless steel A4
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 629 1241699 hexagon nu...
1241699
DIN 934
~ISO 4032
Stainless steel A4
12.000
10.106
1.750
17.100
21.100
10.000
19.000
BN 629 1241702 hexagon nu...
1241702
DIN 934
~ISO 4032
Stainless steel A4
14.000
11.835
2.000
19.800
24.490
11.000
22.000
BN 629 1241710 hexagon nu...
1241710
DIN 934
~ISO 4032
Stainless steel A4
16.000
13.835
2.000
21.600
26.750
13.000
24.000
BN 629 1241729 hexagon nu...
1241729
DIN 934
~ISO 4032
Stainless steel A4
18.000
15.294
2.500
24.300
29.560
15.000
27.000
BN 629 1241737 hexagon nu...
1241737
DIN 934
~ISO 4032
Stainless steel A4
20.000
17.294
2.500
27.000
32.950
16.000
30.000
BN 629 1241745 hexagon nu...
1241745
DIN 934
~ISO 4032
Stainless steel A4
22.000
19.294
2.500
28.800
35.030
18.000
32.000
BN 629 1241753 hexagon nu...
1241753
DIN 934
~ISO 4032
Stainless steel A4
24.000
20.752
3.000
32.400
39.550
19.000
36.000
BN 629 1241761 hexagon nu...
1241761
DIN 934
~ISO 4032
Stainless steel A4
27.000
23.752
3.000
36.900
45.200
22.000
41.000
BN 629 1241788 hexagon nu...
1241788
DIN 934
~ISO 4032
Stainless steel A4
30.000
26.211
3.500
41.400
50.850
24.000
46.000
BN 629 1421816 hexagon nu...
1421816
DIN 934
~ISO 4032
Stainless steel A4
33.000
29.211
3.500
45.000
55.370
26.000
50.000
BN 629 1421824 hexagon nu...
1421824
DIN 934
~ISO 4032
Stainless steel A4
36.000
31.670
4.000
49.500
60.790
29.000
55.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1721 - Hex domed cap nuts (Acorn nuts) (DIN 1587), A4
Bossard Catalog
26.01.2023
BN 671 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), stainless ste...
Bossard Catalog
03.08.2023
BN 20731 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
BN 631 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A4, stainless steel A4
Bossard Catalog
26.01.2023
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 673 - Split spring lock washers with flat end (DIN 127 B), stainless ste...
Bossard Catalog
26.01.2023
BN 4723 - Hex socket set screws with flat point (ISO 4026; DIN 913), A4, st...
Bossard Catalog
26.01.2023
BN 3311 - Pozi pan head machine screws form Z (DIN 7985 A; ISO 7045), A4, s...
Bossard Catalog
26.01.2023
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 4719 - Hex socket flat countersunk head screws, fully threaded (DIN 7991...
Bossard Catalog
26.01.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 635 - Hex domed cap nuts (Acorn nuts) (DIN 1587), A2
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表