您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 630 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A2, stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 630, BN 631 Hex jam nuts ~0,5d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_630_631/bn_630.prj},{NB=BN 630 1241877 hexagon jam nut B M10},{CNSORDERNO=1241877},{BNARTNR=1241877},{BNNORM1=DIN 439 B},{BNNORM2=~ISO 4035},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=10.000},{P=1.500},{M=5.000},{S=17.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 630 3646069 hexagon ja...
3646069
DIN 439 B
~ISO 4035
Stainless steel A2
1.600
1.221
0.350
1.000
3.200
BN 630 1241796 hexagon ja...
1241796
DIN 439 B
~ISO 4035
Stainless steel A2
2.000
1.567
0.400
1.200
4.000
BN 630 1241818 hexagon ja...
1241818
DIN 439 B
~ISO 4035
Stainless steel A2
2.500
2.013
0.450
1.600
5.000
BN 630 1241826 hexagon ja...
1241826
DIN 439 B
~ISO 4035
Stainless steel A2
3.000
2.459
0.500
1.800
5.500
BN 630 1143700 hexagon ja...
1143700
DIN 439 B
~ISO 4035
Stainless steel A2
3.500
2.850
0.600
2.000
6.000
BN 630 1241834 hexagon ja...
1241834
DIN 439 B
~ISO 4035
Stainless steel A2
4.000
3.242
0.700
2.200
7.000
BN 630 1241842 hexagon ja...
1241842
DIN 439 B
~ISO 4035
Stainless steel A2
5.000
4.134
0.800
2.700
8.000
BN 630 1241850 hexagon ja...
1241850
DIN 439 B
~ISO 4035
Stainless steel A2
6.000
4.917
1.000
3.200
10.000
BN 630 1241869 hexagon ja...
1241869
DIN 439 B
~ISO 4035
Stainless steel A2
8.000
6.647
1.250
4.000
13.000
BN 630 1241877 hexagon ja...
1241877
DIN 439 B
~ISO 4035
Stainless steel A2
10.000
8.376
1.500
5.000
17.000
BN 630 1241885 hexagon ja...
1241885
DIN 439 B
~ISO 4035
Stainless steel A2
12.000
10.106
1.750
6.000
19.000
BN 630 1397427 hexagon ja...
1397427
DIN 439 B
~ISO 4035
Stainless steel A2
14.000
11.835
2.000
7.000
22.000
BN 630 1241893 hexagon ja...
1241893
DIN 439 B
~ISO 4035
Stainless steel A2
16.000
13.835
2.000
8.000
24.000
BN 630 3092534 hexagon ja...
3092534
DIN 439 B
~ISO 4035
Stainless steel A2
18.000
15.294
2.500
9.000
27.000
BN 630 1241907 hexagon ja...
1241907
DIN 439 B
~ISO 4035
Stainless steel A2
20.000
17.294
2.500
10.000
30.000
BN 630 1210130 hexagon ja...
1210130
DIN 439 B
~ISO 4035
Stainless steel A2
24.000
20.752
3.000
12.000
36.000
BN 630 1210149 hexagon ja...
1210149
DIN 439 B
~ISO 4035
Stainless steel A2
27.000
23.752
3.000
13.500
41.000
BN 630 1210157 hexagon ja...
1210157
DIN 439 B
~ISO 4035
Stainless steel A2
30.000
26.211
3.500
15.000
46.000
BN 630 1806629 hexagon ja...
1806629
DIN 439 B
~ISO 4035
Stainless steel A2
33.000
29.211
3.500
16.500
50.000
BN 630 1806661 hexagon ja...
1806661
DIN 439 B
~ISO 4035
Stainless steel A2
36.000
31.670
4.000
18.000
55.000
BN 630 1806696 hexagon ja...
1806696
DIN 439 B
~ISO 4035
Stainless steel A2
42.000
37.129
4.500
21.000
65.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表