您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 85415 - Hex domed cap nuts (Acorn nuts) (NFE 27-453; ~DIN 1587), A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 85415 Hex domed cap nuts (Acorn nuts)
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_85415/bn_85415.prj},{NB=BN 85415 8310548 hex domed cap nut (acorn nut) M5},{CNSORDERNO=8310548},{BNARTNR=8310548},{BNNORM1=NFE 27-453},{BNNORM2=~DIN 1587},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=5.000},{P=0.800},{DA=5.750},{DH=7.500},{DW=6.800},{X=1.000},{G2=0.000},{H=8.000},{M=4.000},{S=8.000},{T=4.000},{FORM=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
X
Length of thread run-out
[mm]
H
Overall height
[mm]
M
Wrenching height max.
[mm]
S
Width across flat
[mm]
T
Screw-depth ~
[mm]
BN 85415 8310513 hex dome...
8310513
NFE 27-453
~DIN 1587
Stainless steel A2
3.000
2.459
0.500
0.600
5.100
2.400
5.500
2.400
BN 85415 8310521 hex dome...
8310521
NFE 27-453
~DIN 1587
Stainless steel A2
4.000
3.242
0.700
0.800
6.700
3.200
7.000
3.200
BN 85415 8310548 hex dome...
8310548
NFE 27-453
~DIN 1587
Stainless steel A2
5.000
4.134
0.800
1.000
8.000
4.000
8.000
4.000
BN 85415 8310556 hex dome...
8310556
NFE 27-453
~DIN 1587
Stainless steel A2
6.000
4.917
1.000
1.200
10.000
5.000
10.000
4.800
BN 85415 8310564 hex dome...
8310564
NFE 27-453
~DIN 1587
Stainless steel A2
8.000
6.647
1.250
1.600
13.000
6.500
13.000
6.400
BN 85415 8310572 hex dome...
8310572
NFE 27-453
~DIN 1587
Stainless steel A2
10.000
8.376
1.500
2.000
16.500
8.000
17.000
8.000
BN 85415 8310580 hex dome...
8310580
NFE 27-453
~DIN 1587
Stainless steel A2
12.000
10.106
1.750
2.400
19.500
10.000
19.000
9.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表