您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2074 - Round coupling nuts with full internal thread, steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.50 Round nuts
BN 2074 Round coupling nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_50/bn_2074/bn_2074.prj},{NB=BN 2074 9002538 round coupling nut M8},{CNSORDERNO=9002538},{BNARTNR=9002538},{BNNORM1=},{BNNORM2=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=8.000},{P=1.250},{D2=11.000},{D3=9.200},{L=50.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Outer diameter max.
[mm]
D3
max.
[mm]
L
[mm]
BN 2074 9002520 round cou...
9002520
Steel
zinc plated blue
4.000
3.242
0.700
7.000
4.600
20.000
BN 2074 9002521 round cou...
9002521
Steel
zinc plated blue
5.000
4.134
0.800
8.000
5.750
20.000
BN 2074 9002522 round cou...
9002522
Steel
zinc plated blue
5.000
4.134
0.800
8.000
5.750
25.000
BN 2074 9002525 round cou...
9002525
Steel
zinc plated blue
6.000
4.917
1.000
10.000
6.900
20.000
BN 2074 9002526 round cou...
9002526
Steel
zinc plated blue
6.000
4.917
1.000
10.000
6.900
25.000
BN 2074 9002527 round cou...
9002527
Steel
zinc plated blue
6.000
4.917
1.000
10.000
6.900
30.000
BN 2074 9002528 round cou...
9002528
Steel
zinc plated blue
6.000
4.917
1.000
10.000
6.900
40.000
BN 2074 9002529 round cou...
9002529
Steel
zinc plated blue
8.000
6.647
1.250
11.000
9.200
20.000
BN 2074 9002535 round cou...
9002535
Steel
zinc plated blue
8.000
6.647
1.250
11.000
9.200
25.000
BN 2074 9002536 round cou...
9002536
Steel
zinc plated blue
8.000
6.647
1.250
11.000
9.200
30.000
BN 2074 9002537 round cou...
9002537
Steel
zinc plated blue
8.000
6.647
1.250
11.000
9.200
40.000
BN 2074 9002538 round cou...
9002538
Steel
zinc plated blue
8.000
6.647
1.250
11.000
9.200
50.000
BN 2074 9002539 round cou...
9002539
Steel
zinc plated blue
10.000
8.376
1.500
13.000
11.500
20.000
BN 2074 9002540 round cou...
9002540
Steel
zinc plated blue
10.000
8.376
1.500
13.000
11.500
25.000
BN 2074 9002541 round cou...
9002541
Steel
zinc plated blue
10.000
8.376
1.500
13.000
11.500
30.000
BN 2074 9002542 round cou...
9002542
Steel
zinc plated blue
10.000
8.376
1.500
13.000
11.500
40.000
BN 2074 9002543 round cou...
9002543
Steel
zinc plated blue
10.000
8.376
1.500
13.000
11.500
50.000
BN 2074 9002544 round cou...
9002544
Steel
zinc plated blue
12.000
10.106
1.750
15.000
13.200
20.000
BN 2074 9002550 round cou...
9002550
Steel
zinc plated blue
12.000
10.106
1.750
15.000
13.200
25.000
BN 2074 9002551 round cou...
9002551
Steel
zinc plated blue
12.000
10.106
1.750
15.000
13.200
30.000
BN 2074 9002552 round cou...
9002552
Steel
zinc plated blue
12.000
10.106
1.750
15.000
13.200
40.000
BN 2074 9002553 round cou...
9002553
Steel
zinc plated blue
12.000
10.106
1.750
15.000
13.200
50.000
BN 2074 9002554 round cou...
9002554
Steel
zinc plated blue
12.000
10.106
1.750
15.000
13.200
60.000
BN 2074 9002560 round cou...
9002560
Steel
zinc plated blue
16.000
13.835
2.000
22.000
18.000
40.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表