您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1074 - Flat washers without chamfer (~DIN 125 A; ~ISO 7089), Polyamide, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 1074 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_1074/bn_1074.prj},{NB=BN 1074 1964453 flat washer M6},{CNSORDERNO=1964453},{BNARTNR=1964453},{BNNORM1=~DIN 125 A},{BNNORM2=~ISO 7089},{BNMAT=Polyamid},{CNSMAT=Polyamid},{BNSURFACE=natur},{D=6.000},{DA=6.400},{DW=12.000},{H=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 1074 8110867 flat wash...
8110867
~DIN 125 A
~ISO 7089
Polyamide
natural
2.000
2.200
5.000
0.300
BN 1074 3139487 flat wash...
3139487
~DIN 125 A
~ISO 7089
Polyamide
natural
2.500
2.700
6.000
0.500
BN 1074 1404830 flat wash...
1404830
~DIN 125 A
~ISO 7089
Polyamide
natural
3.000
3.200
7.000
0.500
BN 1074 1404849 flat wash...
1404849
~DIN 125 A
~ISO 7089
Polyamide
natural
4.000
4.300
9.000
0.800
BN 1074 1404857 flat wash...
1404857
~DIN 125 A
~ISO 7089
Polyamide
natural
5.000
5.300
10.000
1.000
BN 1074 1964453 flat wash...
1964453
~DIN 125 A
~ISO 7089
Polyamide
natural
6.000
6.400
12.000
1.600
BN 1074 1964461 flat wash...
1964461
~DIN 125 A
~ISO 7089
Polyamide
natural
8.000
8.400
16.000
1.600
BN 1074 1964488 flat wash...
1964488
~DIN 125 A
~ISO 7089
Polyamide
natural
10.000
10.500
20.000
2.000
BN 1074 1404903 flat wash...
1404903
~DIN 125 A
~ISO 7089
Polyamide
natural
12.000
13.000
24.000
2.500
BN 1074 1404911 flat wash...
1404911
~DIN 125 A
~ISO 7089
Polyamide
natural
16.000
17.000
30.000
3.000
BN 1074 1413694 flat wash...
1413694
~DIN 125 A
~ISO 7089
Polyamide
natural
20.000
21.000
37.000
3.000
BN 1074 5516826 flat wash...
5516826
~DIN 125 A
~ISO 7089
Polyamide
natural
24.000
25.000
44.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表