您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20732 - Flat washers without chamfer, large series (ISO 7093-1, ~DIN 9021), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 20732, BN 20733 Flat washers without chamfer, large series
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_20732_20733/bn_20732.prj},{NB=BN 20732 3670381 flat washer M6},{CNSORDERNO=3670381},{BNARTNR=3670381},{BNNORM1=ISO 7093-1},{BNNORM2=~DIN 9021},{BNMAT=INOX A2 Härteklasse 200 HV},{CNSMAT=INOX A2 Härteklasse 200 HV},{D=6.000},{DA=6.400},{DW=18.000},{H=1.600},{BNNORM3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 20732 3670378 flat was...
3670378
ISO 7093-1
~DIN 9021
Stainless steel A2 hardne...
3.000
3.200
9.000
0.800
BN 20732 3670379 flat was...
3670379
ISO 7093-1
~DIN 9021
Stainless steel A2 hardne...
4.000
4.300
12.000
1.000
BN 20732 3670380 flat was...
3670380
ISO 7093-1
~DIN 9021
Stainless steel A2 hardne...
5.000
5.300
15.000
1.000
BN 20732 3670381 flat was...
3670381
ISO 7093-1
~DIN 9021
Stainless steel A2 hardne...
6.000
6.400
18.000
1.600
BN 20732 3670382 flat was...
3670382
ISO 7093-1
~DIN 9021
Stainless steel A2 hardne...
8.000
8.400
24.000
2.000
BN 20732 3670383 flat was...
3670383
ISO 7093-1
~DIN 9021
Stainless steel A2 hardne...
10.000
10.500
30.000
2.500
BN 20732 3670384 flat was...
3670384
ISO 7093-1
~DIN 9021
Stainless steel A2 hardne...
12.000
13.000
37.000
3.000
BN 20732 3670385 flat was...
3670385
ISO 7093-1
~DIN 9021
Stainless steel A2 hardne...
14.000
15.000
44.000
3.000
BN 20732 3670386 flat was...
3670386
ISO 7093-1
~DIN 9021
Stainless steel A2 hardne...
16.000
17.000
50.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表