您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31306 - Flat washers without chamfer (~DIN 125 A; ~ISO 7089), Santoprene, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 31306 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_31306/bn_31306.prj},{NB=BN 31306 3594439 flat washer 5.3},{CNSORDERNO=3594439},{BNARTNR=3594439},{BNNORM1=~DIN 125 A},{BNNORM2=~ISO 7089},{BNMAT=Santoprene},{CNSMAT=Santoprene},{BNSURFACE=schwarz},{D=5.000},{DA=5.300},{DW=10.000},{H=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 31306 3594437 flat was...
3594437
~DIN 125 A
~ISO 7089
Santoprene
black
3.000
3.200
7.000
0.500
BN 31306 3594438 flat was...
3594438
~DIN 125 A
~ISO 7089
Santoprene
black
4.000
4.300
9.000
0.800
BN 31306 3594439 flat was...
3594439
~DIN 125 A
~ISO 7089
Santoprene
black
5.000
5.300
10.000
1.000
BN 31306 3594440 flat was...
3594440
~DIN 125 A
~ISO 7089
Santoprene
black
6.000
6.400
12.000
1.600
BN 31306 3594441 flat was...
3594441
~DIN 125 A
~ISO 7089
Santoprene
black
8.000
8.400
16.000
1.600
BN 31306 3594442 flat was...
3594442
~DIN 125 A
~ISO 7089
Santoprene
black
10.000
10.500
20.000
2.000
BN 31306 3594443 flat was...
3594443
~DIN 125 A
~ISO 7089
Santoprene
black
12.000
13.000
24.000
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表