您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5578 - Conical seats (DIN 6319 D), phosphated and oiled
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 5578 Conical seats
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_5578/bn_5578.prj},{NB=BN 5578 3060650 conical seat D 12},{CNSORDERNO=3060650},{BNARTNR=3060650},{BNNORM1=DIN 6319 D},{BNNORM2=},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=phosphatiert und geölt},{D2=12.000},{D4=21.000},{D5=18.500},{H3=4.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D2
Inner diameter
[mm]
D4
Outer diameter
[mm]
D5
Diameter counterbore
[mm]
H3
Thickness
[mm]
BN 5578 3060648 conical s...
3060648
DIN 6319 D
Steel, case hardened
phosphated and oiled
7.100
12.000
11.000
2.800
BN 5578 3060649 conical s...
3060649
DIN 6319 D
Steel, case hardened
phosphated and oiled
9.600
17.000
14.500
3.500
BN 5578 3060650 conical s...
3060650
DIN 6319 D
Steel, case hardened
phosphated and oiled
12.000
21.000
18.500
4.200
BN 5578 3060651 conical s...
3060651
DIN 6319 D
Steel, case hardened
phosphated and oiled
14.200
24.000
20.000
5.000
BN 5578 3060652 conical s...
3060652
DIN 6319 D
Steel, case hardened
phosphated and oiled
19.000
30.000
26.000
6.200
BN 5578 3173207 conical s...
3173207
DIN 6319 D
Steel, case hardened
phosphated and oiled
23.200
36.000
31.000
7.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表