您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 561 - Flat washers without chamfer (DIN 125 A; ISO 7089; VSM 13904), brass, nickel plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 560, BN 561 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_560_561/bn_561.prj},{NB=BN 561 1215930 flat washer M4},{CNSORDERNO=1215930},{BNARTNR=1215930},{BNNORM1=DIN 125 A},{BNNORM2=ISO 7089},{BNNORM3=VSM 13904},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{D=4.000},{DA=4.300},{DW=9.000},{H=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 561 1215825 flat washe...
1215825
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
1.600
1.700
4.000
0.300
BN 561 1215833 flat washe...
1215833
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
1.700
1.800
4.500
0.300
BN 561 1215868 flat washe...
1215868
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
2.000
2.200
5.000
0.300
BN 561 1215876 flat washe...
1215876
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
2.200
2.400
6.000
0.500
BN 561 1759930 flat washe...
1759930
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
2.500
2.700
6.000
0.500
BN 561 1215906 flat washe...
1215906
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
2.600
2.800
7.000
0.500
BN 561 1215914 flat washe...
1215914
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
3.000
3.200
7.000
0.500
BN 561 1215922 flat washe...
1215922
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
3.500
3.700
8.000
0.500
BN 561 1215930 flat washe...
1215930
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
4.000
4.300
9.000
0.800
BN 561 1215949 flat washe...
1215949
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
4.500
4.800
12.000
1.000
BN 561 1215957 flat washe...
1215957
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
5.000
5.300
10.000
1.000
BN 561 1760580 flat washe...
1760580
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
6.000
6.400
12.000
1.600
BN 561 1215973 flat washe...
1215973
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
7.000
7.400
14.000
1.600
BN 561 1760599 flat washe...
1760599
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
8.000
8.400
16.000
1.600
BN 561 1761072 flat washe...
1761072
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
10.000
10.500
20.000
2.000
BN 561 5506394 flat washe...
5506394
DIN 125 A
ISO 7089
VSM 13904
Brass
nickel
16.000
17.000
30.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表