您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 717 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 713, BN 14683, BN 717, BN 715, BN 718 Flat washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_713_14683_717_715_718/bn_717.prj},{NB=BN 717 1302981 flat washer 6.4},{CNSORDERNO=1302981},{BNARTNR=1302981},{BNNORM1=DIN 125-1 A},{BNNORM2=~ISO 7089},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=verzinkt-gelb},{D=6.000},{DA=6.400},{DW=12.000},{H=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 717 1267930 flat washe...
1267930
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
2.000
2.200
5.000
0.300
BN 717 1302973 flat washe...
1302973
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
2.500
2.700
6.000
0.500
BN 717 1267981 flat washe...
1267981
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
3.000
3.200
7.000
0.500
BN 717 1268007 flat washe...
1268007
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
3.500
3.700
8.000
0.500
BN 717 1268015 flat washe...
1268015
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
4.000
4.300
9.000
0.800
BN 717 1268023 flat washe...
1268023
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
5.000
5.300
10.000
1.000
BN 717 1302981 flat washe...
1302981
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
6.000
6.400
12.000
1.600
BN 717 1303007 flat washe...
1303007
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
8.000
8.400
16.000
1.600
BN 717 1303015 flat washe...
1303015
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
10.000
10.500
20.000
2.000
BN 717 1268074 flat washe...
1268074
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
12.000
13.000
24.000
2.500
BN 717 1268082 flat washe...
1268082
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
14.000
15.000
28.000
2.500
BN 717 1268090 flat washe...
1268090
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
16.000
17.000
30.000
3.000
BN 717 1268104 flat washe...
1268104
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
20.000
21.000
37.000
3.000
BN 717 1268112 flat washe...
1268112
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated yellow
24.000
25.000
44.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表