您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 730 - Flat washers without chamfer (DIN 9021; ~ISO 7093), steel, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 729, BN 730, BN 21209 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_729_730_21209/bn_730.prj},{NB=BN 730 1762354 flat washer 5.3},{CNSORDERNO=1762354},{BNARTNR=1762354},{BNNORM1=DIN 9021},{BNNORM2=~ISO 7093},{BNMAT=Stahl Härteklasse 140 HV / 100 HV},{CNSMAT=Stahl Härteklasse 140 HV / 100 HV},{BNSURFACE=verzinkt-gelb},{D=5.000},{DA=5.300},{DW=15.000},{H=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 730 1270117 flat washe...
1270117
DIN 9021
~ISO 7093
Steel hardness class 140 ...
zinc plated yellow
3.000
3.200
9.000
0.800
BN 730 3066339 flat washe...
3066339
DIN 9021
~ISO 7093
Steel hardness class 140 ...
zinc plated yellow
3.500
3.700
11.000
0.800
BN 730 1270125 flat washe...
1270125
DIN 9021
~ISO 7093
Steel hardness class 140 ...
zinc plated yellow
4.000
4.300
12.000
1.000
BN 730 1762354 flat washe...
1762354
DIN 9021
~ISO 7093
Steel hardness class 140 ...
zinc plated yellow
5.000
5.300
15.000
1.200
BN 730 1270141 flat washe...
1270141
DIN 9021
~ISO 7093
Steel hardness class 140 ...
zinc plated yellow
6.000
6.400
18.000
1.600
BN 730 1762370 flat washe...
1762370
DIN 9021
~ISO 7093
Steel hardness class 140 ...
zinc plated yellow
8.000
8.400
24.000
2.000
BN 730 1270176 flat washe...
1270176
DIN 9021
~ISO 7093
Steel hardness class 140 ...
zinc plated yellow
10.000
10.500
30.000
2.500
BN 730 5504887 flat washe...
5504887
DIN 9021
~ISO 7093
Steel hardness class 140 ...
zinc plated yellow
12.000
13.000
37.000
3.000
BN 730 5522863 flat washe...
5522863
DIN 9021
~ISO 7093
Steel hardness class 140 ...
zinc plated yellow
16.000
17.000
50.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表