您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80077 - Finishing washers machined, for 90° countersunk head screws (NFE 27-619), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 80077, BN 85295 Finishing washers machined, for 90° countersunk head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_50/bn_80077_85295/bn_80077.prj},{NB=BN 80077 8042934 finishing washer M6},{CNSORDERNO=8042934},{BNARTNR=8042934},{BNNORM1=NFE 27-619},{BNMAT=INOX A2},{CNSMAT=INOX A2},{D=M6},{DA=7.0},{DW=16},{D3=12.0},{H=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
for screws
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
D3
Diameter
[mm]
H
Height
[mm]
BN 80077 8234256 finishin...
8234256
NFE 27-619
Stainless steel A2
M3
3.5
9
6.5
2.0
BN 80077 8052867 finishin...
8052867
NFE 27-619
Stainless steel A2
M4
4.5
11
8.0
2.5
BN 80077 8052859 finishin...
8052859
NFE 27-619
Stainless steel A2
M5
5.5
14
10.0
3.0
BN 80077 8042934 finishin...
8042934
NFE 27-619
Stainless steel A2
M6
7.0
16
12.0
3.5
BN 80077 8042969 finishin...
8042969
NFE 27-619
Stainless steel A2
M8
9.0
22
16.0
4.5
BN 80077 8306664 finishin...
8306664
NFE 27-619
Stainless steel A2
M10
11.0
28
20.0
5.5
BN 80077 8306672 finishin...
8306672
NFE 27-619
Stainless steel A2
M12
14.0
32
24.0
6.5
BN 80077 8306680 finishin...
8306680
NFE 27-619
Stainless steel A2
M14
16.0
36
28.0
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表