您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20553 - One-ear clips with inner ring for low pressure (MIKALOR A10RB), steel W1, zinc plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.20 Hose clamps
BN 20553 One-ear clips with inner ring for low pressure
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_20/bn_20553/bn_20553.prj},{NB=BN 20553 3510272 one-ear clip with innerring 10-11.5},{CNSORDERNO=3510272},{BNARTNR=3510272},{BNNORM1=MIKALOR A10RB},{CNSMAT=Stahl W1},{BNMAT=Stahl W1},{BNSURFACE=verzinkt},{FS=10-11.5},{D1=12.300},{D2=11.500},{A=6.500},{B=7.800},{S=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FS
For tube-diameter d1
ⁿ/ₐ
D1
[mm]
D2
[mm]
A
[mm]
B
[mm]
S
[mm]
BN 20553 3510269 one-ear ...
3510269
MIKALOR A10RB
Steel W1
zinc plated
7.5-8.5
9.300
8.500
6.000
7.800
0.800
BN 20553 3510270 one-ear ...
3510270
MIKALOR A10RB
Steel W1
zinc plated
8-9.5
10.300
9.500
6.000
7.800
0.800
BN 20553 3510271 one-ear ...
3510271
MIKALOR A10RB
Steel W1
zinc plated
9-10.5
11.300
10.500
6.500
7.800
0.800
BN 20553 3510272 one-ear ...
3510272
MIKALOR A10RB
Steel W1
zinc plated
10-11.5
12.300
11.500
6.500
7.800
0.800
BN 20553 3510273 one-ear ...
3510273
MIKALOR A10RB
Steel W1
zinc plated
10.5-12.5
13.300
12.500
6.500
7.800
0.900
BN 20553 3510274 one-ear ...
3510274
MIKALOR A10RB
Steel W1
zinc plated
11.5-13.3
14.300
13.300
7.000
8.800
1.000
BN 20553 3510275 one-ear ...
3510275
MIKALOR A10RB
Steel W1
zinc plated
13-15.3
16.300
15.300
7.000
8.800
1.100
BN 20553 3510276 one-ear ...
3510276
MIKALOR A10RB
Steel W1
zinc plated
15-17.3
18.500
17.300
7.000
8.800
1.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表