您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20554 - Spring clips for low pressure (MIKALOR AML), spring steel W1, zinc plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.20 Hose clamps
BN 20554 Spring clips for low pressure
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_20/bn_20554/bn_20554.prj},{NB=BN 20554 3510281 spring clips 10},{CNSORDERNO=3510281},{BNARTNR=3510281},{BNNORM1=MIKALOR AML},{CNSMAT=Federstahl W1},{BNMAT=Federstahl W1},{BNSURFACE=verzinkt},{FS=10},{D1=9.300},{A=3.500},{S=0.700},{B=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FS
For tube-diameter d1
ⁿ/ₐ
D1
[mm]
A
[mm]
S
[mm]
B
[mm]
BN 20554 3510277 spring c...
3510277
MIKALOR AML
Spring steel W1
zinc plated
6
5.500
3.000
0.500
7.000
BN 20554 3510278 spring c...
3510278
MIKALOR AML
Spring steel W1
zinc plated
7
6.400
3.000
0.500
7.000
BN 20554 3510279 spring c...
3510279
MIKALOR AML
Spring steel W1
zinc plated
8
7.400
3.000
0.600
8.000
BN 20554 3510280 spring c...
3510280
MIKALOR AML
Spring steel W1
zinc plated
9
8.400
3.500
0.600
8.000
BN 20554 3510281 spring c...
3510281
MIKALOR AML
Spring steel W1
zinc plated
10
9.300
3.500
0.700
8.000
BN 20554 3510282 spring c...
3510282
MIKALOR AML
Spring steel W1
zinc plated
11
10.300
4.000
0.700
8.000
BN 20554 3510283 spring c...
3510283
MIKALOR AML
Spring steel W1
zinc plated
12
11.100
4.000
0.700
8.000
BN 20554 3510284 spring c...
3510284
MIKALOR AML
Spring steel W1
zinc plated
14
12.900
4.000
0.800
8.000
BN 20554 3510285 spring c...
3510285
MIKALOR AML
Spring steel W1
zinc plated
15
13.500
4.500
0.800
8.000
BN 20554 3510286 spring c...
3510286
MIKALOR AML
Spring steel W1
zinc plated
17
15.600
4.500
0.800
8.000
BN 20554 3510287 spring c...
3510287
MIKALOR AML
Spring steel W1
zinc plated
20
18.400
3.200
0.800
8.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表