您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20560 - One-ear clips with inner ring for low pressure (MIKALOR A10RI), stainless steel A2 W4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.20 Hose clamps
BN 20560 One-ear clips with inner ring for low pressure
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_20/bn_20560/bn_20560.prj},{NB=BN 20560 3511022 one-ear clip with innerring 11.5-13.5},{CNSORDERNO=3511022},{BNARTNR=3511022},{BNNORM1=MIKALOR A10RI},{CNSMAT=INOX A2 W4},{BNMAT=INOX A2 W4},{BNSURFACE=},{FS=11.5-13.5},{D1=14.300},{D2=13.500},{A=7.000},{B=7.800},{S=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FS
For tube-diameter d1
ⁿ/ₐ
D1
[mm]
D2
[mm]
A
[mm]
B
[mm]
S
[mm]
BN 20560 3511017 one-ear ...
3511017
MIKALOR A10RI
Stainless steel A2 W4
7.5-8.5
9.300
8.500
6.000
7.800
0.800
BN 20560 3511018 one-ear ...
3511018
MIKALOR A10RI
Stainless steel A2 W4
8.2-9.5
10.300
9.500
6.000
7.800
0.800
BN 20560 3511019 one-ear ...
3511019
MIKALOR A10RI
Stainless steel A2 W4
9-10.5
11.300
10.500
6.500
7.800
0.800
BN 20560 3511020 one-ear ...
3511020
MIKALOR A10RI
Stainless steel A2 W4
10-11.5
12.300
11.500
6.500
7.800
0.800
BN 20560 3511021 one-ear ...
3511021
MIKALOR A10RI
Stainless steel A2 W4
10.5-12.5
13.300
12.500
6.500
7.800
0.800
BN 20560 3511022 one-ear ...
3511022
MIKALOR A10RI
Stainless steel A2 W4
11.5-13.5
14.300
13.500
7.000
7.800
1.000
BN 20560 3511023 one-ear ...
3511023
MIKALOR A10RI
Stainless steel A2 W4
12.5-14.5
15.300
14.500
7.000
8.800
1.000
BN 20560 3511024 one-ear ...
3511024
MIKALOR A10RI
Stainless steel A2 W4
13-15.3
16.300
15.300
7.000
8.800
1.000
BN 20560 3511025 one-ear ...
3511025
MIKALOR A10RI
Stainless steel A2 W4
14-16.3
17.500
16.300
7.000
8.800
1.000
BN 20560 3511026 one-ear ...
3511026
MIKALOR A10RI
Stainless steel A2 W4
15-17.3
18.500
17.300
7.000
8.800
1.000
BN 20560 3511027 one-ear ...
3511027
MIKALOR A10RI
Stainless steel A2 W4
16-18.3
19.500
18.300
7.500
9.800
1.000
BN 20560 3511029 one-ear ...
3511029
MIKALOR A10RI
Stainless steel A2 W4
17-19.3
20.500
19.300
7.500
9.800
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表