您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21061 - Wedge anchors with internal thread (Mungo® m2r-l), A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.600 Anchorage systems
01.100.600.30 Anchoring for heavy loads
01.100.600.30.10 Anchoring for heavy loads with internal thread
BN 21061 Wedge anchors with internal thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_600/01_100_600_30/01_100_600_30_10/bn_21061/bn_21061.prj},{NB=BN 21061 3572459 wedge anchors with internal thread M8x51},{CNSORDERNO=3572459},{BNARTNR=3572459},{BNNORM1=Mungo® m2r-l},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=8},{P=1.250},{LG=17},{D2=10},{D0=10},{H0=69},{HEF=47},{L=51}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Threaded pitch
[mm]
LG
[mm]
D2
[mm]
D0
[mm]
H0
[mm]
HEF
[mm]
L
[mm]
BN 21061 3572458 wedge an...
3572458
Mungo® m2r-l
Stainless steel A4
6
1.000
15
8
8
60
39
45
BN 21061 3572459 wedge an...
3572459
Mungo® m2r-l
Stainless steel A4
8
1.250
17
10
10
69
47
51
BN 21061 3572460 wedge an...
3572460
Mungo® m2r-l
Stainless steel A4
10
1.500
17
12
12
75
50
55
BN 21061 3572461 wedge an...
3572461
Mungo® m2r-l
Stainless steel A4
12
1.750
20
16
16
96
59
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表