您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21050 - Wedge anchors with washer DIN 125 A and hex nut (Mungo® m2), GreenTec®
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.600 Anchorage systems
01.100.600.30 Anchoring for heavy loads
01.100.600.30.20 Anchoring for heavy loads with external thread
BN 21050 Wedge anchors with washer DIN 125 A and hex nut
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_600/01_100_600_30/01_100_600_30_20/bn_21050/bn_21050_asmtab.prj},{NB=BN 21050 3575617 wedge anchor M10x160},{CNSORDERNO=3575617},{BNARTNR=3575617},{BNNORM1=Mungo® m2},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=GreenTec®},{D=10},{P=1.500},{D0=10},{SW=17},{HEF=58},{H0=80},{T=80},{L=160},{M=8.000},{H=2.000},{PPATH=bn_21050_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
D0
[mm]
SW
[mm]
HEF
[mm]
H0
[mm]
T
Tfix
[mm]
L
[mm]
BN 21050 3575603 wedge an...
3575603
Mungo® m2
Steel
GreenTec®
8
6.466
1.250
8
13
27
45
5
50
BN 21050 3575605 wedge an...
3575605
Mungo® m2
Steel
GreenTec®
8
6.466
1.250
8
13
30
50
10
60
BN 21050 3575606 wedge an...
3575606
Mungo® m2
Steel
GreenTec®
8
6.466
1.250
8
13
50
65
10
80
BN 21050 3575607 wedge an...
3575607
Mungo® m2
Steel
GreenTec®
8
6.466
1.250
8
13
50
65
15
85
BN 21050 3575608 wedge an...
3575608
Mungo® m2
Steel
GreenTec®
8
6.466
1.250
8
13
50
65
25
95
BN 21050 3575609 wedge an...
3575609
Mungo® m2
Steel
GreenTec®
8
6.466
1.250
8
13
50
65
45
115
BN 21050 3575610 wedge an...
3575610
Mungo® m2
Steel
GreenTec®
8
6.466
1.250
8
13
50
65
95
165
BN 21050 3575611 wedge an...
3575611
Mungo® m2
Steel
GreenTec®
10
8.160
1.500
10
17
33
55
5
60
BN 21050 3575612 wedge an...
3575612
Mungo® m2
Steel
GreenTec®
10
8.160
1.500
10
17
35
60
10
70
BN 21050 3575613 wedge an...
3575613
Mungo® m2
Steel
GreenTec®
10
8.160
1.500
10
17
58
80
15
95
BN 21050 3575614 wedge an...
3575614
Mungo® m2
Steel
GreenTec®
10
8.160
1.500
10
17
58
80
30
110
BN 21050 3575615 wedge an...
3575615
Mungo® m2
Steel
GreenTec®
10
8.160
1.500
10
17
58
80
45
125
BN 21050 3575616 wedge an...
3575616
Mungo® m2
Steel
GreenTec®
10
8.160
1.500
10
17
58
80
60
140
BN 21050 3575617 wedge an...
3575617
Mungo® m2
Steel
GreenTec®
10
8.160
1.500
10
17
58
80
80
160
BN 21050 3575618 wedge an...
3575618
Mungo® m2
Steel
GreenTec®
10
8.160
1.500
10
17
58
80
100
180
BN 21050 3575619 wedge an...
3575619
Mungo® m2
Steel
GreenTec®
12
9.853
1.750
12
19
49
75
5
80
BN 21050 3575620 wedge an...
3575620
Mungo® m2
Steel
GreenTec®
12
9.853
1.750
12
19
68
90
15
110
BN 21050 3575621 wedge an...
3575621
Mungo® m2
Steel
GreenTec®
12
9.853
1.750
12
19
68
90
30
125
BN 21050 3575623 wedge an...
3575623
Mungo® m2
Steel
GreenTec®
12
9.853
1.750
12
19
68
90
50
145
BN 21050 3575624 wedge an...
3575624
Mungo® m2
Steel
GreenTec®
12
9.853
1.750
12
19
68
90
70
165
BN 21050 3575625 wedge an...
3575625
Mungo® m2
Steel
GreenTec®
12
9.853
1.750
12
19
68
90
90
185
BN 21050 3575626 wedge an...
3575626
Mungo® m2
Steel
GreenTec®
16
13.546
2.000
16
24
50
80
5
90
BN 21050 3575627 wedge an...
3575627
Mungo® m2
Steel
GreenTec®
16
13.546
2.000
16
24
70
100
10
115
BN 21050 3575628 wedge an...
3575628
Mungo® m2
Steel
GreenTec®
16
13.546
2.000
16
24
80
110
15
130
BN 21050 3575629 wedge an...
3575629
Mungo® m2
Steel
GreenTec®
16
13.546
2.000
16
24
80
110
30
145
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表