您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20149 - Hexalobular (6 Lobe) socket flat countersunk head double neck chipboard screws, fully threaded, A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20149 Hexalobular (6 Lobe) socket flat countersunk head double neck chipboard screws, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20149/bn_20149.prj},{NB=BN 20149 3242452 hexalobular socket flat countersunk head 4x25},{CNSORDERNO=3242452},{BNARTNR=3242452},{BNNORM1=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D1=4.0},{P=1.800},{L=25.0},{A=4.500},{D2=8.000},{K=2.500},{R=1.500},{MZ=4.200},{TZ=2.310},{Y=3.500},{INNENSECHSRUN=X20},{A1=3.900},{T=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
K
Head height ~
[mm]
INNENSECHSRUN
ⁿ/ₐ
BN 20149 3242440 hexalobu...
3242440
Stainless steel A2
3.0
2.100
1.350
13.0
6.000
1.900
X10
BN 20149 3242441 hexalobu...
3242441
Stainless steel A2
3.0
2.100
1.350
16.0
6.000
1.900
X10
BN 20149 3242442 hexalobu...
3242442
Stainless steel A2
3.0
2.100
1.350
20.0
6.000
1.900
X10
BN 20149 3242443 hexalobu...
3242443
Stainless steel A2
3.0
2.100
1.350
25.0
6.000
1.900
X10
BN 20149 3242444 hexalobu...
3242444
Stainless steel A2
3.5
2.400
1.600
16.0
7.000
2.100
X15
BN 20149 3242445 hexalobu...
3242445
Stainless steel A2
3.5
2.400
1.600
20.0
7.000
2.100
X15
BN 20149 3242446 hexalobu...
3242446
Stainless steel A2
3.5
2.400
1.600
25.0
7.000
2.100
X15
BN 20149 3242447 hexalobu...
3242447
Stainless steel A2
3.5
2.400
1.600
30.0
7.000
2.100
X15
BN 20149 3242448 hexalobu...
3242448
Stainless steel A2
3.5
2.400
1.600
35.0
7.000
2.100
X15
BN 20149 3242449 hexalobu...
3242449
Stainless steel A2
4.0
2.800
1.800
16.0
8.000
2.500
X20
BN 20149 3242451 hexalobu...
3242451
Stainless steel A2
4.0
2.800
1.800
20.0
8.000
2.500
X20
BN 20149 3242452 hexalobu...
3242452
Stainless steel A2
4.0
2.800
1.800
25.0
8.000
2.500
X20
BN 20149 3242453 hexalobu...
3242453
Stainless steel A2
4.0
2.800
1.800
30.0
8.000
2.500
X20
BN 20149 3242454 hexalobu...
3242454
Stainless steel A2
4.0
2.800
1.800
35.0
8.000
2.500
X20
BN 20149 3242455 hexalobu...
3242455
Stainless steel A2
4.0
2.800
1.800
40.0
8.000
2.500
X20
BN 20149 3242456 hexalobu...
3242456
Stainless steel A2
4.0
2.800
1.800
45.0
8.000
2.500
X20
BN 20149 3242457 hexalobu...
3242457
Stainless steel A2
4.0
2.800
1.800
50.0
8.000
2.500
X20
BN 20149 3242458 hexalobu...
3242458
Stainless steel A2
4.5
3.100
2.000
20.0
9.000
2.700
X20
BN 20149 3242459 hexalobu...
3242459
Stainless steel A2
4.5
3.100
2.000
25.0
9.000
2.700
X20
BN 20149 3242460 hexalobu...
3242460
Stainless steel A2
4.5
3.100
2.000
30.0
9.000
2.700
X20
BN 20149 3242462 hexalobu...
3242462
Stainless steel A2
4.5
3.100
2.000
35.0
9.000
2.700
X20
BN 20149 3242463 hexalobu...
3242463
Stainless steel A2
4.5
3.100
2.000
40.0
9.000
2.700
X20
BN 20149 3242464 hexalobu...
3242464
Stainless steel A2
4.5
3.100
2.000
45.0
9.000
2.700
X20
BN 20149 3242465 hexalobu...
3242465
Stainless steel A2
4.5
3.100
2.000
50.0
9.000
2.700
X20
BN 20149 3242466 hexalobu...
3242466
Stainless steel A2
4.5
3.100
2.000
60.0
9.000
2.700
X20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表