您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20353 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws with CUT point for MDF boards T-STAR plus, partially threaded, with cutting ribs under the head (SPAX®-M), steel case-hardened, WIROX®, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20353 Hexalobular (6 Lobe) socket flat countersunk head chipboard screws for MDF boards
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20353/bn_20353.prj},{NB=3388739},{CNSORDERNO=3388739},{BNARTNR=3388739},{BNNORM1=SPAX®-M},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=WIROX® mit Gleitschicht},{INNENSECHSRUN=T20},{D1=4.0},{P=1.800},{L=40.0},{B=28.000},{A=1.800},{D2=7.000},{K=2.400},{R=1.500},{MZ=4.200},{TZ=2.310},{Y=3.500},{A1=3.950},{T=1.660}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
INNENSECHSRUN
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
[mm]
D2
Head diameter max.
[mm]
3388736
3388736
SPAX®-M
Steel case-hardened
WIROX®, added lubricant
T15
3.5
2.400
1.600
40.0
28.000
6.000
3388737
3388737
SPAX®-M
Steel case-hardened
WIROX®, added lubricant
T15
3.5
2.400
1.600
45.0
30.000
6.000
3388738
3388738
SPAX®-M
Steel case-hardened
WIROX®, added lubricant
T15
3.5
2.400
1.600
50.0
35.000
6.000
3388739
3388739
SPAX®-M
Steel case-hardened
WIROX®, added lubricant
T20
4.0
2.800
1.800
40.0
28.000
7.000
3388740
3388740
SPAX®-M
Steel case-hardened
WIROX®, added lubricant
T20
4.0
2.800
1.800
45.0
30.000
7.000
3388741
3388741
SPAX®-M
Steel case-hardened
WIROX®, added lubricant
T20
4.0
2.800
1.800
50.0
35.000
7.000
3388742
3388742
SPAX®-M
Steel case-hardened
WIROX®, added lubricant
T20
4.0
2.800
1.800
60.0
40.000
7.000
3388743
3388743
SPAX®-M
Steel case-hardened
WIROX®, added lubricant
T20
4.5
3.100
2.000
45.0
30.000
8.000
3388745
3388745
SPAX®-M
Steel case-hardened
WIROX®, added lubricant
T20
4.5
3.100
2.000
50.0
35.000
8.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表