您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33022 - Hexalobular (6 Lobe) socket flat head countersunk screws, double neck chipboard screws, partially threaded, A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 33022 Hexalobular (6 Lobe) socket countersunk flat head double neck chipboard screws, partially threaded
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_33022/bn_33022.prj},{NB=BN 33022 5813730 hexalobular socket countersunk flat head 5x50},{CNSORDERNO=5813730},{BNARTNR=5813730},{BNNORM1=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=mit Gleitschicht},{D1=5.0},{P=2.200},{L=50.0},{A=2.200},{D2=10.000},{B=30.000},{K=3.000},{R=1.900},{MZ=5.000},{TZ=3.100},{Y=4.300},{INNENSECHSRUN=X25},{A1=4.500},{T=2.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
B
[mm]
INNENSECHSRUN
ⁿ/ₐ
BN 33022 5813400 hexalobu...
5813400
Stainless steel A2
waxed
3.0
2.100
1.350
25.0
6.000
16.000
X10
BN 33022 5813410 hexalobu...
5813410
Stainless steel A2
waxed
3.0
2.100
1.350
30.0
6.000
18.000
X10
BN 33022 5813420 hexalobu...
5813420
Stainless steel A2
waxed
3.0
2.100
1.350
35.0
6.000
22.000
X10
BN 33022 5813430 hexalobu...
5813430
Stainless steel A2
waxed
3.0
2.100
1.350
40.0
6.000
24.000
X10
BN 33022 5813460 hexalobu...
5813460
Stainless steel A2
waxed
3.5
2.400
1.600
25.0
7.000
16.000
X15
BN 33022 5813470 hexalobu...
5813470
Stainless steel A2
waxed
3.5
2.400
1.600
30.0
7.000
18.000
X15
BN 33022 5813480 hexalobu...
5813480
Stainless steel A2
waxed
3.5
2.400
1.600
35.0
7.000
22.000
X15
BN 33022 5813490 hexalobu...
5813490
Stainless steel A2
waxed
3.5
2.400
1.600
40.0
7.000
24.000
X15
BN 33022 5813520 hexalobu...
5813520
Stainless steel A2
waxed
4.0
2.800
1.800
25.0
8.000
16.000
X20
BN 33022 5813530 hexalobu...
5813530
Stainless steel A2
waxed
4.0
2.800
1.800
30.0
8.000
18.000
X20
BN 33022 5813540 hexalobu...
5813540
Stainless steel A2
waxed
4.0
2.800
1.800
35.0
8.000
22.000
X20
BN 33022 5813550 hexalobu...
5813550
Stainless steel A2
waxed
4.0
2.800
1.800
40.0
8.000
24.000
X20
BN 33022 5813560 hexalobu...
5813560
Stainless steel A2
waxed
4.0
2.800
1.800
45.0
8.000
28.000
X20
BN 33022 5813570 hexalobu...
5813570
Stainless steel A2
waxed
4.0
2.800
1.800
50.0
8.000
30.000
X20
BN 33022 5813580 hexalobu...
5813580
Stainless steel A2
waxed
4.0
2.800
1.800
60.0
8.000
36.000
X20
BN 33022 5813590 hexalobu...
5813590
Stainless steel A2
waxed
4.0
2.800
1.800
70.0
8.000
42.000
X20
BN 33022 5813600 hexalobu...
5813600
Stainless steel A2
waxed
4.5
3.100
2.000
25.0
9.000
16.000
X20
BN 33022 5813610 hexalobu...
5813610
Stainless steel A2
waxed
4.5
3.100
2.000
30.0
9.000
18.000
X20
BN 33022 5813620 hexalobu...
5813620
Stainless steel A2
waxed
4.5
3.100
2.000
35.0
9.000
22.000
X20
BN 33022 5813630 hexalobu...
5813630
Stainless steel A2
waxed
4.5
3.100
2.000
40.0
9.000
24.000
X20
BN 33022 5813640 hexalobu...
5813640
Stainless steel A2
waxed
4.5
3.100
2.000
45.0
9.000
28.000
X20
BN 33022 5813650 hexalobu...
5813650
Stainless steel A2
waxed
4.5
3.100
2.000
50.0
9.000
30.000
X20
BN 33022 5813660 hexalobu...
5813660
Stainless steel A2
waxed
4.5
3.100
2.000
60.0
9.000
36.000
X20
BN 33022 5813670 hexalobu...
5813670
Stainless steel A2
waxed
4.5
3.100
2.000
70.0
9.000
42.000
X20
BN 33022 5813680 hexalobu...
5813680
Stainless steel A2
waxed
5.0
3.500
2.200
25.0
10.000
16.000
X25
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表