您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 50150 - Flat countersunk head self-drilling wood screws with cutting ribs under the head, zinc plated blue, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 50150 Flat countersunk head self-drilling wood screws with cutting ribs under the head
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_50150/bn_50150.prj},{NB=BN 50150 3135631 flat countersunk head self-drilling wood screw 4x35},{CNSORDERNO=3135631},{BNARTNR=3135631},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau mit Gleitschicht},{D1=4.0},{P=1.800},{L=35.0},{B=22.000},{A=1.800},{D2=7.400},{K=2.400},{R=1.500},{Y=3.500},{A1=3.400},{T=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
BN 50150 3135629 flat cou...
3135629
Steel case-hardened
zinc plated blue, waxed
4.0
25.0
7.400
BN 50150 3135630 flat cou...
3135630
Steel case-hardened
zinc plated blue, waxed
4.0
30.0
7.400
BN 50150 3135631 flat cou...
3135631
Steel case-hardened
zinc plated blue, waxed
4.0
35.0
7.400
BN 50150 3135632 flat cou...
3135632
Steel case-hardened
zinc plated blue, waxed
4.0
45.0
7.400
BN 50150 3135633 flat cou...
3135633
Steel case-hardened
zinc plated blue, waxed
4.0
60.0
7.400
BN 50150 3135634 flat cou...
3135634
Steel case-hardened
zinc plated blue, waxed
4.0
70.0
7.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表