您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33038 - Pozi flat countersunk head chipboard screws form Z, stainless steel A4, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 83272, BN 33038 Pozi flat countersunk head chipboard screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_83272_33038/bn_33038.prj},{NB=BN 33038 5817640 flat countersunk head chipboard screw 5x25},{CNSORDERNO=5817640},{BNARTNR=5817640},{BNNORM1=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=mit Gleitschicht},{D1=5.0},{P=2.200},{L=25.0},{B=20.000},{A=2.200},{D2=10.000},{K=4.200},{R=1.900},{MZ=5.300},{TZ=3.000},{Y=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
BN 33038 5817440 flat cou...
5817440
Stainless steel A4
waxed
3.0
2.100
1.350
16.0
13.000
6.000
2.400
BN 33038 5817450 flat cou...
5817450
Stainless steel A4
waxed
3.0
2.100
1.350
20.0
17.000
6.000
2.400
BN 33038 5817460 flat cou...
5817460
Stainless steel A4
waxed
3.0
2.100
1.350
25.0
21.000
6.000
2.400
BN 33038 5817470 flat cou...
5817470
Stainless steel A4
waxed
3.0
2.100
1.350
30.0
26.000
6.000
2.400
BN 33038 5817480 flat cou...
5817480
Stainless steel A4
waxed
3.5
2.400
1.600
16.0
13.000
7.000
2.800
BN 33038 5817490 flat cou...
5817490
Stainless steel A4
waxed
3.5
2.400
1.600
20.0
16.000
7.000
2.800
BN 33038 5817500 flat cou...
5817500
Stainless steel A4
waxed
3.5
2.400
1.600
25.0
21.000
7.000
2.800
BN 33038 5817540 flat cou...
5817540
Stainless steel A4
waxed
4.0
2.800
1.800
16.0
13.000
8.000
3.500
BN 33038 5817550 flat cou...
5817550
Stainless steel A4
waxed
4.0
2.800
1.800
20.0
16.000
8.000
3.500
BN 33038 5817560 flat cou...
5817560
Stainless steel A4
waxed
4.0
2.800
1.800
25.0
21.000
8.000
3.500
BN 33038 5817570 flat cou...
5817570
Stainless steel A4
waxed
4.0
2.800
1.800
30.0
25.000
8.000
3.500
BN 33038 5817580 flat cou...
5817580
Stainless steel A4
waxed
4.0
2.800
1.800
35.0
30.000
8.000
3.500
BN 33038 5817590 flat cou...
5817590
Stainless steel A4
waxed
4.0
2.800
1.800
40.0
35.000
8.000
3.500
BN 33038 5817600 flat cou...
5817600
Stainless steel A4
waxed
4.0
2.800
1.800
45.0
40.000
8.000
3.500
BN 33038 5817640 flat cou...
5817640
Stainless steel A4
waxed
5.0
3.500
2.200
25.0
20.000
10.000
4.200
BN 33038 5817650 flat cou...
5817650
Stainless steel A4
waxed
5.0
3.500
2.200
30.0
25.000
10.000
4.200
BN 33038 5817670 flat cou...
5817670
Stainless steel A4
waxed
5.0
3.500
2.200
40.0
34.000
10.000
4.200
BN 33038 5817680 flat cou...
5817680
Stainless steel A4
waxed
5.0
3.500
2.200
45.0
39.000
10.000
4.200
BN 33038 5817690 flat cou...
5817690
Stainless steel A4
waxed
5.0
3.500
2.200
50.0
44.000
10.000
4.200
BN 33038 5817700 flat cou...
5817700
Stainless steel A4
waxed
5.0
3.500
2.200
60.0
54.000
10.000
4.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表