您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20138 - Pan head screws with hexalobular socket Torx®, fully threaded (EJOT PT®; WN 1452), steel heat-treated 380 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20138 Pan head screws with hexalobular socket Torx®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20138/bn_20138.prj},{NB=BN 20138 3216018 pan head screw K30 x 12 WN 1452 / T10},{CNSORDERNO=3216018},{BNARTNR=3216018},{BNNORM1=WN 1452},{BNNORM2=EJOT PT®},{BNMAT=Stahl vergütet 380 HV},{CNSMAT=Stahl vergütet 380 HV},{BNSURFACE=verzinkt-blau},{NENND=K30},{D=3.0},{P=1.34},{L=12},{D2=1.66},{DK=5.60},{K=2.10},{INNENSECHSRUN=T10},{A=2.80},{T=1.00},{T2=1.30},{T1=0.13},{AA=1.50},{R=0.40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
INNENSECHSRUN
Hexalobular socket Torx®
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T2
max.
[mm]
BN 20138 3268973 pan head...
3268973
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K18
1.8
0.80
6
3.60
1.30
T6
1.75
0.50
0.65
BN 20138 3351664 pan head...
3351664
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K20
2.0
0.89
10
3.60
1.50
T6
1.75
0.70
0.85
BN 20138 3218789 pan head...
3218789
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
0.98
12
4.00
1.40
T6
1.75
0.70
0.85
BN 20138 3351665 pan head...
3351665
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
0.98
18
4.00
1.40
T6
1.75
0.70
0.85
BN 20138 3216012 pan head...
3216012
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
5
5.60
2.10
T10
2.80
1.00
1.30
BN 20138 3216013 pan head...
3216013
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
6
5.60
2.10
T10
2.80
1.00
1.30
BN 20138 3216014 pan head...
3216014
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
7
5.60
2.10
T10
2.80
1.00
1.30
BN 20138 3216015 pan head...
3216015
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
8
5.60
2.10
T10
2.80
1.00
1.30
BN 20138 3216016 pan head...
3216016
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
10
5.60
2.10
T10
2.80
1.00
1.30
BN 20138 3216018 pan head...
3216018
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
12
5.60
2.10
T10
2.80
1.00
1.30
BN 20138 3216019 pan head...
3216019
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
14
5.60
2.10
T10
2.80
1.00
1.30
BN 20138 3216020 pan head...
3216020
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
16
5.60
2.10
T10
2.80
1.00
1.30
BN 20138 3216021 pan head...
3216021
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
20
5.60
2.10
T10
2.80
1.00
1.30
BN 20138 3216022 pan head...
3216022
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
8
6.90
2.30
T10
2.80
1.10
1.40
BN 20138 3216023 pan head...
3216023
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
10
6.90
2.30
T10
2.80
1.10
1.40
BN 20138 3216024 pan head...
3216024
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
12
6.90
2.30
T10
2.80
1.10
1.40
BN 20138 3216026 pan head...
3216026
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
14
6.90
2.30
T10
2.80
1.10
1.40
BN 20138 3216027 pan head...
3216027
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
16
6.90
2.30
T10
2.80
1.10
1.40
BN 20138 3216029 pan head...
3216029
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
18
6.90
2.30
T10
2.80
1.10
1.40
BN 20138 3216031 pan head...
3216031
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
25
6.90
2.30
T10
2.80
1.10
1.40
BN 20138 3216033 pan head...
3216033
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
30
6.90
2.30
T10
2.80
1.10
1.40
BN 20138 3216034 pan head...
3216034
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K40
4.0
1.79
8
7.50
2.60
T20
3.95
1.25
1.70
BN 20138 3216035 pan head...
3216035
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K40
4.0
1.79
10
7.50
2.60
T20
3.95
1.25
1.70
BN 20138 3216037 pan head...
3216037
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K40
4.0
1.79
12
7.50
2.60
T20
3.95
1.25
1.70
BN 20138 3216038 pan head...
3216038
WN 1452
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K40
4.0
1.79
14
7.50
2.60
T20
3.95
1.25
1.70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表