您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1374 - Conical spring washers for fastening joints (DIN 6796), spring steel, phosphated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 1374, BN 20187, BN 30721, BN 65363 Conical spring washers for fastening joints
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_1374_20187_30721_65363/bn_1374.prj},{NB=BN 1374 1144979 conical spring washer 10},{CNSORDERNO=1144979},{BNARTNR=1144979},{BNNORM1=DIN 6796},{BNMAT=Federstahl 420-490 HV},{CNSMAT=Federstahl 420-490 HV},{BNSURFACE=phosphatiert},{D=10.000},{DA=10.500},{DW=23.000},{H=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter H14
[mm]
DW
Outer diameter h14
[mm]
H
Height
[mm]
BN 1374 1144863 conical s...
1144863
DIN 6796
Spring steel 420-490 HV
phosphated
2.000
2.200
5.000
0.400
BN 1374 1144871 conical s...
1144871
DIN 6796
Spring steel 420-490 HV
phosphated
2.500
2.700
6.000
0.500
BN 1374 1144898 conical s...
1144898
DIN 6796
Spring steel 420-490 HV
phosphated
3.000
3.200
7.000
0.600
BN 1374 1144928 conical s...
1144928
DIN 6796
Spring steel 420-490 HV
phosphated
4.000
4.300
9.000
1.000
BN 1374 1144936 conical s...
1144936
DIN 6796
Spring steel 420-490 HV
phosphated
5.000
5.300
11.000
1.200
BN 1374 1144944 conical s...
1144944
DIN 6796
Spring steel 420-490 HV
phosphated
6.000
6.400
14.000
1.500
BN 1374 1144952 conical s...
1144952
DIN 6796
Spring steel 420-490 HV
phosphated
7.000
7.400
17.000
1.750
BN 1374 1144960 conical s...
1144960
DIN 6796
Spring steel 420-490 HV
phosphated
8.000
8.400
18.000
2.000
BN 1374 1144979 conical s...
1144979
DIN 6796
Spring steel 420-490 HV
phosphated
10.000
10.500
23.000
2.500
BN 1374 1144987 conical s...
1144987
DIN 6796
Spring steel 420-490 HV
phosphated
12.000
13.000
29.000
3.000
BN 1374 1144995 conical s...
1144995
DIN 6796
Spring steel 420-490 HV
phosphated
14.000
15.000
35.000
3.500
BN 1374 1145002 conical s...
1145002
DIN 6796
Spring steel 420-490 HV
phosphated
16.000
17.000
39.000
4.000
BN 1374 1145010 conical s...
1145010
DIN 6796
Spring steel 420-490 HV
phosphated
18.000
19.000
42.000
4.500
BN 1374 1145029 conical s...
1145029
DIN 6796
Spring steel 420-490 HV
phosphated
20.000
21.000
45.000
5.000
BN 1374 1145037 conical s...
1145037
DIN 6796
Spring steel 420-490 HV
phosphated
22.000
23.000
49.000
5.500
BN 1374 1145045 conical s...
1145045
DIN 6796
Spring steel 420-490 HV
phosphated
24.000
25.000
56.000
6.000
BN 1374 1145053 conical s...
1145053
DIN 6796
Spring steel 420-490 HV
phosphated
27.000
28.000
60.000
6.500
BN 1374 1145061 conical s...
1145061
DIN 6796
Spring steel 420-490 HV
phosphated
30.000
31.000
70.000
7.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表