您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 590 - Curved spring washers (DIN 137 A), spring bronze, plain
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 590 Curved spring washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_590/bn_590.prj},{NB=BN 590 1227688 curved spring washer M3},{CNSORDERNO=1227688},{BNARTNR=1227688},{BNNORM1=DIN 137 A},{BNMAT=Federbronze},{CNSMAT=Federbronze},{BNSURFACE=blank},{D=M3},{DA=3.2},{DW=6.0},{H=0.40},{H1=0.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Thread
ⁿ/ₐ
DA
Transition diameter H14
[mm]
DW
Outer diameter of bearing face js16
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 590 1227645 curved spr...
1227645
DIN 137 A
Spring bronze
plain
M2
2.2
4.5
0.30
0.500
BN 590 1227661 curved spr...
1227661
DIN 137 A
Spring bronze
plain
M2.5 / M2.6
2.8
5.5
0.30
0.550
BN 590 1227688 curved spr...
1227688
DIN 137 A
Spring bronze
plain
M3
3.2
6.0
0.40
0.650
BN 590 1227718 curved spr...
1227718
DIN 137 A
Spring bronze
plain
M4
4.3
8.0
0.50
0.800
BN 590 1227726 curved spr...
1227726
DIN 137 A
Spring bronze
plain
M5
5.3
10.0
0.50
0.900
BN 590 1227734 curved spr...
1227734
DIN 137 A
Spring bronze
plain
M6
6.4
11.0
0.50
1.100
BN 590 1227742 curved spr...
1227742
DIN 137 A
Spring bronze
plain
M8
8.4
15.0
0.50
1.700
BN 590 1227750 curved spr...
1227750
DIN 137 A
Spring bronze
plain
M10
10.5
18.0
0.80
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表