您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 83358 - Waved spring washers (NFE 27-620; ~DIN 137 B; ONDUFLEX B), stainless steel A4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
83358 Waved spring washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_83358/bn_83358.prj},{NB=BN 83358 8235589 waved spring washer M4},{CNSORDERNO=8235589},{BNARTNR=8235589},{BNNORM1=NFE 27-620},{BNNORM2=~DIN 137 B},{BNNORM3=ONDUFLEX B},{BNMAT=INOX A4},{CNSMAT=INOX A4},{D=4.000},{DA=4.300},{DW=9.000},{H1=1.500},{H=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
for thread
[mm]
DA
Inner diameter (D1) of bearing area H14
[mm]
DW
Outer diameter (D2) of bearing face js16
[mm]
H1
Height (h) max.
[mm]
H
Height (s)
[mm]
BN 83358 8112991 waved sp...
8112991
NFE 27-620
~DIN 137 B
ONDUFLEX B
Stainless steel A4
2.000
2.200
4.500
0.900
0.300
BN 83358 8113009 waved sp...
8113009
NFE 27-620
~DIN 137 B
ONDUFLEX B
Stainless steel A4
2.500
2.700
5.000
1.000
0.300
BN 83358 8113017 waved sp...
8113017
NFE 27-620
~DIN 137 B
ONDUFLEX B
Stainless steel A4
3.000
3.200
6.000
1.200
0.400
BN 83358 8235589 waved sp...
8235589
NFE 27-620
~DIN 137 B
ONDUFLEX B
Stainless steel A4
4.000
4.300
9.000
1.500
0.500
BN 83358 8235597 waved sp...
8235597
NFE 27-620
~DIN 137 B
ONDUFLEX B
Stainless steel A4
5.000
5.300
10.000
1.700
0.500
BN 83358 8113076 waved sp...
8113076
NFE 27-620
~DIN 137 B
ONDUFLEX B
Stainless steel A4
8.000
8.400
17.000
2.800
0.800
BN 83358 8113084 waved sp...
8113084
NFE 27-620
~DIN 137 B
ONDUFLEX B
Stainless steel A4
10.000
10.500
21.000
3.400
1.000
BN 83358 8113122 waved sp...
8113122
NFE 27-620
~DIN 137 B
ONDUFLEX B
Stainless steel A4
20.000
21.000
36.000
5.600
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表