您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 585 - Split spring lock washers with flat end (DIN 127 B), spring bronze, plain
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 585 Split spring lock washers with flat end
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_585/bn_585.prj},{NB=BN 585 1226967 split spring lock washers B M5 },{CNSORDERNO=1226967},{BNARTNR=1226967},{BNNORM1=DIN 127 B},{BNMAT=Federbronze},{CNSMAT=Federbronze},{BNSURFACE=blank},{D=5.000},{DA=5.100},{DW=9.200},{H=1.200},{H1=2.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
min.
[mm]
DW
max.
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 585 1267140 split spri...
1267140
DIN 127 B
Spring bronze
plain
2.500
2.600
5.100
0.600
1.400
BN 585 1226932 split spri...
1226932
DIN 127 B
Spring bronze
plain
3.000
3.100
6.200
0.800
1.900
BN 585 1226959 split spri...
1226959
DIN 127 B
Spring bronze
plain
4.000
4.100
7.600
0.900
2.100
BN 585 1226967 split spri...
1226967
DIN 127 B
Spring bronze
plain
5.000
5.100
9.200
1.200
2.800
BN 585 1226975 split spri...
1226975
DIN 127 B
Spring bronze
plain
6.000
6.100
11.800
1.600
3.800
BN 585 1226983 split spri...
1226983
DIN 127 B
Spring bronze
plain
8.000
8.100
14.800
2.000
4.700
BN 585 1226991 split spri...
1226991
DIN 127 B
Spring bronze
plain
10.000
10.200
18.100
2.200
5.200
BN 585 1227009 split spri...
1227009
DIN 127 B
Spring bronze
plain
12.000
12.200
21.100
2.500
5.900
BN 585 1227025 split spri...
1227025
DIN 127 B
Spring bronze
plain
16.000
16.200
27.400
3.500
8.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表